Nexperia extends its leadership with the launch of 80 V Automotive LFPAK56D dual Power MOSFETs for ultimate space efficiency

×

Nexperia extends its leadership with the launch of 80 V Automotive LFPAK56D dual Power MOSFETs for ultimate space efficiency

October 10, 2017

Nijmegen -- Industry’s widest portfolio of devices offered by Nexperia

Nexperia, the former Standard Products division of NXP, today announced a new range of 80 V dual Power-SO8 MOSFETs in the popular LFPAK56D package. With the addition of this new 80 V range of MOSFETs Nexperia now offers the industry’s most comprehensive portfolio of devices, ranging from 30 V to 100 V. LFPAK56D is fully automotive qualified to AEC-Q101 and has a proven track record for quality and reliability. The LFPAK56D copper clip gull wing package technology offers exceptional board level reliability in thermally demanding applications such as engine management, transmission control and ABS systems.

The LFPAK56D offers two isolated MOSFETs in one Power-SO8 package. The LFPAK56D occupies 77% less PCB space than two DPAK’s or 50% less space than a single Power-SO8 device, offering significant savings in space, weight and cost. The release of the new 80 V technology extends Nexperia’s LFPAK family of gull wing, copper clip devices in LFPAK56, LFPAK56D and LFPAK33, offering customers the ultimate flexibility to optimise their design for performance, flexibility and size.

Commented Richard Ogden, Nexperia’s product marketing for Automotive MOSFETs: “Engine management is a thermally demanding application space, with PCB modules exposed to harsh temperature cycles. These temperature cycles cause the PCB to expand and contract resulting in significant stress on the PCB solder joints. Due to the unique design of the LFPAK56D these stresses on the PCB solder joints are absorbed resulting in excellent board level reliability. By combining innovative internal and external package features the LFPAK56D is the ideal MOSFET for engine management systems.”

LFPAK56D is typically used in applications such as solenoid control, motor control and DC/DC power conversion, with the 80 V portfolio specifically aimed at engine management and LED lighting applications. The full portfolio of dual Power-SO8 MOSFETs in LFPAK56D are available now.

 

More information

About Nexperia

Nexperia, the former Standard Products division of NXP, is a dedicated global leader in Discretes, Logic and MOSFETs devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: 85 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.

With over 50 years history supplying to the world’s biggest companies, Nexperia has 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO9001, ISO/TS16949, ISO14001 and OHSAS18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com