×

74HC04; 74HCT04

Hex inverter

The 74HC04; 74HCT04 is a hex inverter. The inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Input levels:

    • For 74HC04: CMOS level

    • For 74HCT04: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC04BQProduction2.0 - 6.0CMOS± 5.2366low-40~12510775DHVQFN14
74HC04DProduction2.0 - 6.0CMOS± 5.2366low-40~12511068SO14
74HC04PWProduction2.0 - 6.0CMOS± 5.2366low-40~12514268.4TSSOP14
74HCT04BQProduction4.5 - 5.5TTL± 4366low-40~12510775DHVQFN14
74HCT04DProduction4.5 - 5.5TTL± 4366low-40~12511068SO14
74HCT04PWProduction4.5 - 5.5TTL± 4366low-40~12514268.4TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC0474HC04BQ,115
( 9352 736 51115 )
74HC04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC04D74HC04D,653
( 9337 142 60653 )
74HC04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC0474HC04PW,118
( 9351 742 00118 )
74HCT04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT0474HCT04BQ,115
( 9352 735 94115 )
74HCT04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT04D74HCT04D,653
( 9337 143 40653 )
74HCT04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT0474HCT04PW,118
( 9351 742 20118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC04D74HC04D,652
( 9337 142 60652 )
74HC04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC0474HC04PW,112
( 9351 742 00112 )
74HCT04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCT04D74HCT04D,652
( 9337 143 40652 )
74HCT04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHCT0474HCT04PW,112
( 9351 742 20112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC04D9337142606522021-12-312022-06-3074HC04D
    74HC04PW9351742001122021-12-312022-06-3074HC04PW
      74HCT04D9337143406522021-12-312022-06-3074HCT04D
        74HCT04PW9351742201122021-12-312022-06-3074HCT04PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC04BQ74HC04BQ,11574HC04BQAlways Pb-free
          74HC04D74HC04D,65374HC04Dweek 13, 2005
          74HC04PW74HC04PW,11874HC04PWweek 10, 2005
          74HCT04BQ74HCT04BQ,11574HCT04BQAlways Pb-free
          74HCT04D74HCT04D,65374HCT04Dweek 30, 2004
          74HCT04PW74HCT04PW,11874HCT04PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC04D74HC04D,65274HC04Dweek 13, 2005
          74HC04PW74HC04PW,11274HC04PWweek 10, 2005
          74HCT04D74HCT04D,65274HCT04Dweek 30, 2004
          74HCT04PW74HCT04PW,11274HCT04PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (13)

          File nameTitleTypeDate
          74HC_HCT04Hex inverterData sheet2024-02-16
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          hc0474HC04 IBIS modelIBIS model2022-10-21
          hct0474HCT04 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc0474HC04 IBIS modelIBIS model2022-10-21
          hct0474HCT04 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.