×

BC856W; BC857W; BC858W

65 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

BC856W

SOT323

SC-70

BC846W

BC856AW

BC846AW

BC856BW

BC846BW

BC857W

BC847W

BC857AW

BC847AW

BC857BW

BC847BW

BC857CW

BC847CW

BC858W

BC848W

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 65 V)

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC856AWSOT323SC-702 x 1.25 x 0.95PNP200--100125250150100N
BC856BWSOT323SC-702 x 1.25 x 0.95PNP200-65-100220475150100Y
BC856WSOT323SC-702 x 1.25 x 0.95PNP200-65-100125475150100N
BC857AWSOT323SC-702 x 1.25 x 0.95PNP200--100125250150100N
BC857BWSOT323SC-702 x 1.25 x 0.95PNP200--100220475150100N
BC857CWSOT323SC-702 x 1.25 x 0.95PNP200--100420800150100N
BC857WSOT323SC-702 x 1.25 x 0.95PNP200-45-100125800150100N
BC858WSOT323SC-702 x 1.25 x 0.95PNP200-30-100125800150--

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC856AW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3A%BC856AW,135
( 9340 218 10135 )
SOT323_115Active3A%BC856AW,115
( 9340 218 10115 )
BC856BW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3B%BC856BW,135
( 9340 218 20135 )
SOT323_115Active3B%BC856BW,115
( 9340 218 20115 )
BC856W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3D%BC856W,135
( 9340 217 50135 )
SOT323_115Active3D%BC856W,115
( 9340 217 50115 )
BC857AW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3E%BC857AW,135
( 9340 218 40135 )
SOT323_115Active3E%BC857AW,115
( 9340 218 40115 )
BC857BW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active3F%BC857BW,115
( 9340 218 50115 )
SOT323_135Active3F%BC857BW,135
( 9340 218 50135 )
BC857CW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3G%BC857CW,135
( 9340 218 60135 )
SOT323_115Active3G%BC857CW,115
( 9340 218 60115 )
BC857W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3H%BC857W,135
( 9340 218 30135 )
SOT323_115Active3H%BC857W,115
( 9340 218 30115 )
BC858W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active3M%BC858W,115
( 9340 218 70115 )
SOT323_135Active3M%BC858W,135
( 9340 218 70135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC856BW/A2934062902115
BC856BW/ZL9340697041352017-05-312017-11-30BC856BW
    BC856BW/ZL9340697041152017-05-312017-11-30BC856BW
      BC857BW934021850185
      BC857BW/A2934062903115
      BC857BW/MI9340696511352018-12-312019-06-30BC857BW
        BC857BW/ZL9340697091352017-05-312017-11-30BC857BW
          BC857BW/ZL9340697091152017-05-312017-11-30BC857BW
            BC857CW/MI9340696451152018-12-312019-06-30BC857CW
              BC857W/A2934062904115
              BC857W/DG934061927115
              BC858W934021870185

              Environmental information

              Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
              BC856AWBC856AW,135BC856AWweek 30, 2003
              BC856AWBC856AW,115BC856AWweek 30, 2003
              BC856BWBC856BW,135BC856BWweek 30, 2003
              BC856BWBC856BW,115BC856BWweek 30, 2003
              BC856WBC856W,135BC856Wweek 30, 2003
              BC856WBC856W,115BC856Wweek 30, 2003
              BC857AWBC857AW,135BC857AWweek 30, 2003
              BC857AWBC857AW,115BC857AWweek 30, 2003
              BC857BWBC857BW,115BC857BWweek 30, 2003
              BC857BWBC857BW,135BC857BWweek 30, 2003
              BC857CWBC857CW,135BC857CWweek 30, 2003
              BC857CWBC857CW,115BC857CWweek 30, 2003
              BC857WBC857W,135BC857Wweek 30, 2003
              BC857WBC857W,115BC857Wweek 30, 2003
              BC858WBC858W,115BC858Wweek 30, 2003
              BC858WBC858W,135BC858Wweek 30, 2003
              Quality and reliability disclaimer

              Documentation (5)

              File nameTitleTypeDate
              BC856W_BC857W_BC858W65 V, 100 mA PNP general-purpose transistorsData sheet2023-07-10
              LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
              SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
              WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
              REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

              Support

              If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

              Sample

              As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

              Sample orders normally take 2-4 days for delivery.

              If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.