Features and benefits
-
High current (max. 500 mA)
-
Low voltage (max. 60 V)
-
Very high DC current gain (min. 10000).
-
AEC-Q101 qualified
Applications
-
Where very high amplification is required.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | fT [min] (MHz) | Polarity | IC [max] (mA) | VCES [max] (V) | Ptot [max] (mW) | hFE [max] |
---|---|---|---|---|---|---|---|---|---|---|
BCV26 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20000 | 220 | PNP | 500 | 30 | 250 | >20000 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCV26 | SOT23-1 (SOT23) | SOT23_235 | Active | FD% | BCV26,235 ( 9338 062 10235 ) | ||
SOT23_215 | Active | FD% | BCV26,215 ( 9338 062 10215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCV26 | BCV26,235 | BCV26 | week 34, 2003 | ||
BCV26 | BCV26,215 | BCV26 | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCV26_BCV46 | PNP Darlington transistors | Data sheet | 2022-10-11 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.