×

74LVC1G58

Low-power configurable multiple function gate

The 74LVC1G58 is a configurable multiple function gate with Schmitt-trigger inputs. The device can be configured as any of the following logic functions AND, OR, NAND, NOR, XOR, inverter and buffer; using the 3-bit input. All inputs can be connected diectly to VCC or GND. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Overvoltage tolerant inputs to 5.5 V

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G58GMProduction1.65 - 5.5TTL± 326.31501low-40~1253087.5155XSON6
74LVC1G58GNProduction1.65 - 5.5TTL± 326.31501low-40~12532521.0201XSON6
74LVC1G58GSProduction1.65 - 5.5TTL± 326.31501low-40~12531326.6209XSON6
74LVC1G58GVProduction1.65 - 5.5TTL± 326.31501low-40~12525054.7163TSOP6
74LVC1G58GWProduction1.65 - 5.5TTL± 326.31501low-40~12527750.1165TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G58GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveYK74LVC1G58GM,132
( 9352 772 12132 )
SOT886_115ActiveYK74LVC1G58GM,115
( 9352 772 12115 )
74LVC1G58GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveYK74LVC1G58GN,132
( 9352 917 89132 )
74LVC1G58GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveYK74LVC1G58GS,132
( 9352 929 17132 )
74LVC1G58GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveV5874LVC1G58GV,125
( 9352 760 74125 )
74LVC1G58GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveYK74LVC1G58GW,125
( 9352 760 75125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G58GM74LVC1G58GM,13274LVC1G58GMAlways Pb-free
74LVC1G58GM74LVC1G58GM,11574LVC1G58GMAlways Pb-free
74LVC1G58GN74LVC1G58GN,13274LVC1G58GNAlways Pb-free
74LVC1G58GS74LVC1G58GS,13274LVC1G58GSAlways Pb-free
74LVC1G58GV74LVC1G58GV,12574LVC1G58GVAlways Pb-free
74LVC1G58GW74LVC1G58GW,12574LVC1G58GWAlways Pb-free
Quality and reliability disclaimer

Documentation (20)

File nameTitleTypeDate
74LVC1G58Low-power configurable multiple function gateData sheet2023-08-18
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g5874LVC1G58 IBIS modelIBIS model2014-10-20
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812Single configurable logicLeaflet2019-01-04
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g5874LVC1G58 IBIS modelIBIS model2014-10-20

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.