Features and benefits
-
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
-
Board space 1.3 x 0.9 mm
-
Power dissipation comparable to SOT23.
-
AEC-Q101 qualified
Applications
-
General purpose small signal DC
-
Low and medium frequency AC applications
-
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC857AM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45 | -100 | 125 | 250 | 150 | 100 | Y |
BC857BM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45 | -100 | 220 | 475 | 150 | 100 | Y |
BC857CM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45 | -100 | 420 | 800 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC857AM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | D1 | BC857AM,315 ( 9340 571 46315 ) |
BC857BM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | D2 | BC857BM,315 ( 9340 571 47315 ) |
BC857CM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | D3 | BC857CM,315 ( 9340 571 48315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC857AM | BC857AM,315 | BC857AM | Always Pb-free | ||
BC857BM | BC857BM,315 | BC857BM | Always Pb-free | ||
BC857CM | BC857CM,315 | BC857CM | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC857M_SERIES | PNP general purpose transistors | Data sheet | 2004-03-09 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.