Features and benefits
-
Wide supply voltage range from 1.8 V to 5.5 V
-
Typical tpd of 3.2 ns at 5 V
-
Typical VOL(p)< 0.8 V at VCC = 3.3 V, Tamb = 25 °C
-
Typical VOH(v)> 2.3 V at VCC = 3.3 V, Tamb = 25 °C
-
Supports mixed-mode voltage operation on all ports
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA per JESD 78 Class II
- ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHCV14APW | Production | n.a. | n.a. | CMOS | ± 16 | 3.2 | 60 | 6 | low | -40~125 | 143 | 69 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHCV14APW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | AHCV14A | 74AHCV14APWJ ( 9353 082 07118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHCV14APW | 74AHCV14APWJ | 74AHCV14APW | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74AHCV14A | Hex inverting Schmitt trigger | Data sheet | 2024-01-23 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.