×

BZX384 (Automotive)

Voltage regulator diodes

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZX384-A10SOD323SOD3231.7 x 1.25 x 0.951051%9.910.125030040150single
BZX384-A11SOD323SOD3231.7 x 1.25 x 0.951151%10.811.1125030040150single
BZX384-A12SOD323SOD3231.7 x 1.25 x 0.951251%11.8812.1225030040150single
BZX384-A13SOD323SOD3231.7 x 1.25 x 0.951351%12.8713.1325030040150single
BZX384-A15SOD323SOD3231.7 x 1.25 x 0.951551%14.8515.1525030040150single
BZX384-A16SOD323SOD3231.7 x 1.25 x 0.951651%15.8416.1625030040150single
BZX384-A18SOD323SOD3231.7 x 1.25 x 0.951851%17.8218.1825030040150single
BZX384-A20SOD323SOD3231.7 x 1.25 x 0.952051%19.820.225030040150single
BZX384-A22SOD323SOD3231.7 x 1.25 x 0.952251%21.7822.2225030040150single
BZX384-A24SOD323SOD3231.7 x 1.25 x 0.952451%23.7624.2425030040150single
BZX384-A27SOD323SOD3231.7 x 1.25 x 0.952721%26.7327.2725030040150single
BZX384-A2V4SOD323SOD3231.7 x 1.25 x 0.952.451%2.372.4325030040150single
BZX384-A2V7SOD323SOD3231.7 x 1.25 x 0.952.751%2.672.7325030040150single
BZX384-A30SOD323SOD3231.7 x 1.25 x 0.953021%29.730.325030040150single
BZX384-A33SOD323SOD3231.7 x 1.25 x 0.953321%35.6436.3625030040150single
BZX384-A36SOD323SOD3231.7 x 1.25 x 0.953621%35.6436.3625030040150single
BZX384-A39SOD323SOD3231.7 x 1.25 x 0.953921%38.6139.3925030040150single
BZX384-A3V0SOD323SOD3231.7 x 1.25 x 0.95351%2.973.0325030040150single
BZX384-A3V3SOD323SOD3231.7 x 1.25 x 0.953.351%3.263.3425030040150single
BZX384-A3V6SOD323SOD3231.7 x 1.25 x 0.953.651%3.563.6425030040150single
BZX384-A3V9SOD323SOD3231.7 x 1.25 x 0.953.951%3.863.9425030040150single
BZX384-A43SOD323SOD3231.7 x 1.25 x 0.954321%42.5743.4325030040150single
BZX384-A47SOD323SOD3231.7 x 1.25 x 0.954721%46.5347.4725030040150single
BZX384-A4V3SOD323SOD3231.7 x 1.25 x 0.954.351%4.254.3525030040150single
BZX384-A4V7SOD323SOD3231.7 x 1.25 x 0.954.751%4.654.7525030040150single
BZX384-A51SOD323SOD3231.7 x 1.25 x 0.955121%50.4951.5125030040150single
BZX384-A56SOD323SOD3231.7 x 1.25 x 0.955621%55.4456.5625030040150single
BZX384-A5V1SOD323SOD3231.7 x 1.25 x 0.955.151%5.045.1625030040150single
BZX384-A5V6SOD323SOD3231.7 x 1.25 x 0.955.651%5.545.6625030040150single
BZX384-A62SOD323SOD3231.7 x 1.25 x 0.956221%61.3862.6225030040150single
BZX384-A68SOD323SOD3231.7 x 1.25 x 0.956821%67.3268.6825030040150single
BZX384-A6V2SOD323SOD3231.7 x 1.25 x 0.956.251%6.136.2725030040150single
BZX384-A6V8SOD323SOD3231.7 x 1.25 x 0.956.851%6.736.8725030040150single
BZX384-A75SOD323SOD3231.7 x 1.25 x 0.957521%7475.7525030040150single
BZX384-A7V5SOD323SOD3231.7 x 1.25 x 0.957.551%7.427.5825030040150single
BZX384-A8V2SOD323SOD3231.7 x 1.25 x 0.958.251%8.118.2925030040150single
BZX384-A9V1SOD323SOD3231.7 x 1.25 x 0.959.151%99.225030040150single
BZX384-B10SOD323SOD3231.7 x 1.25 x 0.951052%9.810.225030040150single
BZX384-B11SOD323SOD3231.7 x 1.25 x 0.951152%10.811.225030040150single
BZX384-B12SOD323SOD3231.7 x 1.25 x 0.951252%11.812.225030040150single
BZX384-B13SOD323SOD3231.7 x 1.25 x 0.951352%12.713.325030040150single
BZX384-B15SOD323SOD3231.7 x 1.25 x 0.951552%14.715.325030040150single
BZX384-B16SOD323SOD3231.7 x 1.25 x 0.951652%1516.325030040150single
BZX384-B18SOD323SOD3231.7 x 1.25 x 0.951852%17.618.425030040150single
BZX384-B20SOD323SOD3231.7 x 1.25 x 0.952052%19.620.425030040150single
BZX384-B22SOD323SOD3231.7 x 1.25 x 0.952252%21.622.425030040150single
BZX384-B24SOD323SOD3231.7 x 1.25 x 0.952452%23.524.525030040150single
BZX384-B27SOD323SOD3231.7 x 1.25 x 0.952722%26.527.525030040150single
BZX384-B2V4SOD323SOD3231.7 x 1.25 x 0.952.452%2.352.4525030040150single
BZX384-B2V7SOD323SOD3231.7 x 1.25 x 0.952.752%2.652.7525030040150single
BZX384-B30SOD323SOD3231.7 x 1.25 x 0.953022%29.430.625030040150single
BZX384-B33SOD323SOD3231.7 x 1.25 x 0.953322%32.333.725030040150single
BZX384-B36SOD323SOD3231.7 x 1.25 x 0.953622%35.336.725030040150single
BZX384-B39SOD323SOD3231.7 x 1.25 x 0.953922%38.239.825030040150single
BZX384-B3V0SOD323SOD3231.7 x 1.25 x 0.95352%2.943.0625030040150single
BZX384-B3V3SOD323SOD3231.7 x 1.25 x 0.953.352%3.233.3725030040150single
BZX384-B3V6SOD323SOD3231.7 x 1.25 x 0.953.652%3.533.6725030040150single
BZX384-B3V9SOD323SOD3231.7 x 1.25 x 0.953.952%3.823.9825030040150single
BZX384-B43SOD323SOD3231.7 x 1.25 x 0.954322%42.143.925030040150single
BZX384-B47SOD323SOD3231.7 x 1.25 x 0.954722%46.147.925030040150single
BZX384-B4V3SOD323SOD3231.7 x 1.25 x 0.954.352%4.214.3925030040150single
BZX384-B4V7SOD323SOD3231.7 x 1.25 x 0.954.752%4.614.7925030040150single
BZX384-B51SOD323SOD3231.7 x 1.25 x 0.955122%505225030040150single
BZX384-B56SOD323SOD3231.7 x 1.25 x 0.955622%54.957.125030040150single
BZX384-B5V1SOD323SOD3231.7 x 1.25 x 0.955.152%55.225030040150single
BZX384-B5V6SOD323SOD3231.7 x 1.25 x 0.955.652%5.495.7125030040150single
BZX384-B62SOD323SOD3231.7 x 1.25 x 0.956222%60.863.225030040150single
BZX384-B68SOD323SOD3231.7 x 1.25 x 0.956822%66.669.425030040150single
BZX384-B6V2SOD323SOD3231.7 x 1.25 x 0.956.252%6.086.3225030040150single
BZX384-B6V8SOD323SOD3231.7 x 1.25 x 0.956.852%6.666.9425030040150single
BZX384-B75SOD323SOD3231.7 x 1.25 x 0.957522%73.576.525030040150single
BZX384-B7V5SOD323SOD3231.7 x 1.25 x 0.957.552%7.357.6525030040150single
BZX384-B8V2SOD323SOD3231.7 x 1.25 x 0.958.252%8.048.3625030040150single
BZX384-B9V1SOD323SOD3231.7 x 1.25 x 0.959.152%8.929.2825030040150single
BZX384-C10SOD323SOD3231.7 x 1.25 x 0.95105appr. 5%9.410.625030040150single
BZX384-C11SOD323SOD3231.7 x 1.25 x 0.95115appr. 5%10.411.625030040150single
BZX384-C12SOD323SOD3231.7 x 1.25 x 0.95125appr. 5%11.412.725030040150single
BZX384-C13SOD323SOD3231.7 x 1.25 x 0.95135appr. 5%12.414.125030040150single
BZX384-C15SOD323SOD3231.7 x 1.25 x 0.95155appr. 5%13.815.625030040150single
BZX384-C16SOD323SOD3231.7 x 1.25 x 0.95165appr. 5%15.317.125030040150single
BZX384-C18SOD323SOD3231.7 x 1.25 x 0.95185appr. 5%16.819.125030040150single
BZX384-C20SOD323SOD3231.7 x 1.25 x 0.95205appr. 5%18.821.225030040150single
BZX384-C22SOD323SOD3231.7 x 1.25 x 0.95225appr. 5%20.823.325030040150single
BZX384-C24SOD323SOD3231.7 x 1.25 x 0.95245appr. 5%22.825.625030040150single
BZX384-C27SOD323SOD3231.7 x 1.25 x 0.95272appr. 5%25.128.925030040150single
BZX384-C2V4SOD323SOD3231.7 x 1.25 x 0.952.45appr. 5%2.22.625030040150single
BZX384-C2V7SOD323SOD3231.7 x 1.25 x 0.952.75appr. 5%2.52.925030040150single
BZX384-C30SOD323SOD3231.7 x 1.25 x 0.95302appr. 5%283225030040150single
BZX384-C33SOD323SOD3231.7 x 1.25 x 0.95332appr. 5%313525030040150single
BZX384-C36SOD323SOD3231.7 x 1.25 x 0.95362appr. 5%343825030040150single
BZX384-C39SOD323SOD3231.7 x 1.25 x 0.95392appr. 5%374125030040150single
BZX384-C3V0SOD323SOD3231.7 x 1.25 x 0.9535appr. 5%2.83.225030040150single
BZX384-C3V3SOD323SOD3231.7 x 1.25 x 0.953.35appr. 5%3.13.525030040150single
BZX384-C3V6SOD323SOD3231.7 x 1.25 x 0.953.65appr. 5%3.43.825030040150single
BZX384-C3V9SOD323SOD3231.7 x 1.25 x 0.953.95appr. 5%3.74.125030040150single
BZX384-C43SOD323SOD3231.7 x 1.25 x 0.95432appr. 5%404625030040150single
BZX384-C47SOD323SOD3231.7 x 1.25 x 0.95472appr. 5%445025030040150single
BZX384-C4V3SOD323SOD3231.7 x 1.25 x 0.954.35appr. 5%44.625030040150single
BZX384-C4V7SOD323SOD3231.7 x 1.25 x 0.954.75appr. 5%4.4525030040150single
BZX384-C51SOD323SOD3231.7 x 1.25 x 0.95512appr. 5%485425030040150single
BZX384-C56SOD323SOD3231.7 x 1.25 x 0.95562appr. 5%526025030040150single
BZX384-C5V1SOD323SOD3231.7 x 1.25 x 0.955.15appr. 5%4.85.425030040150single
BZX384-C5V6SOD323SOD3231.7 x 1.25 x 0.955.65appr. 5%5.2625030040150single
BZX384-C62SOD323SOD3231.7 x 1.25 x 0.95622appr. 5%586625030040150single
BZX384-C68SOD323SOD3231.7 x 1.25 x 0.95682appr. 5%647225030040150single
BZX384-C6V2SOD323SOD3231.7 x 1.25 x 0.956.25appr. 5%5.86.625030040150single
BZX384-C6V8SOD323SOD3231.7 x 1.25 x 0.956.85appr. 5%6.47.225030040150single
BZX384-C75SOD323SOD3231.7 x 1.25 x 0.95752appr. 5%707925030040150single
BZX384-C7V5SOD323SOD3231.7 x 1.25 x 0.957.55appr. 5%77.925030040150single
BZX384-C8V2SOD323SOD3231.7 x 1.25 x 0.958.25appr. 5%7.78.725030040150single
BZX384-C9V1SOD323SOD3231.7 x 1.25 x 0.9595appr. 5%8.59.625030040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX384-A10

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active3XBZX384-A10X
( 9346 631 21115 )
BZX384-A11

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active32BZX384-A11X
( 9346 631 22115 )
BZX384-A12

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active33BZX384-A12X
( 9346 631 23115 )
BZX384-A13

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active34BZX384-A13X
( 9346 631 24115 )
BZX384-A15

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active35BZX384-A15X
( 9346 631 25115 )
BZX384-A16

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active36BZX384-A16X
( 9346 631 26115 )
BZX384-A18

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active37BZX384-A18X
( 9346 631 27115 )
BZX384-A20

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active38BZX384-A20X
( 9346 631 28115 )
BZX384-A22

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active39BZX384-A22X
( 9346 631 29115 )
BZX384-A24

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4NBZX384-A24X
( 9346 631 30115 )
BZX384-A27

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4PBZX384-A27X
( 9346 631 31115 )
BZX384-A2V4

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2BBZX384-A2V4X
( 9346 631 06115 )
BZX384-A2V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2UBZX384-A2V7X
( 9346 631 07115 )
BZX384-A30

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active5FBZX384-A30X
( 9346 631 32115 )
BZX384-A33

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4RBZX384-A33X
( 9346 631 33115 )
BZX384-A36

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4SBZX384-A36X
( 9346 631 34115 )
BZX384-A39

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4TBZX384-A39X
( 9346 631 35115 )
BZX384-A3V0

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2VBZX384-A3V0X
( 9346 631 08115 )
BZX384-A3V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2WBZX384-A3V3X
( 9346 631 09115 )
BZX384-A3V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2XBZX384-A3V6X
( 9346 631 10115 )
BZX384-A3V9

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2YBZX384-A3V9X
( 9346 631 11115 )
BZX384-A43

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4UBZX384-A43X
( 9346 631 36115 )
BZX384-A47

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4VBZX384-A47X
( 9346 631 37115 )
BZX384-A4V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2ZBZX384-A4V3X
( 9346 631 12115 )
BZX384-A4V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active22BZX384-A4V7X
( 9346 631 13115 )
BZX384-A51

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4WBZX384-A51X
( 9346 631 38115 )
BZX384-A56

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4XBZX384-A56X
( 9346 631 39115 )
BZX384-A5V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active23BZX384-A5V1X
( 9346 631 14115 )
BZX384-A5V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active24BZX384-A5V6X
( 9346 631 15115 )
BZX384-A62

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4YBZX384-A62X
( 9346 631 40115 )
BZX384-A68

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4ZBZX384-A68X
( 9346 631 41115 )
BZX384-A6V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active25BZX384-A6V2X
( 9346 631 16115 )
BZX384-A6V8

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active26BZX384-A6V8X
( 9346 631 17115 )
BZX384-A75

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active42BZX384-A75X
( 9346 631 42115 )
BZX384-A7V5

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active27BZX384-A7V5X
( 9346 631 18115 )
BZX384-A8V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active28BZX384-A8V2X
( 9346 631 19115 )
BZX384-A9V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active29BZX384-A9V1X
( 9346 631 20115 )
BZX384-B10

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL7BZX384-B10,115
( 9340 573 73115 )
BZX384-B11

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL8BZX384-B11,115
( 9340 573 74115 )
BZX384-B12

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL9BZX384-B12,115
( 9340 573 75115 )
BZX384-B13

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM1BZX384-B13,115
( 9340 573 76115 )
BZX384-B15

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM2BZX384-B15,115
( 9340 573 77115 )
SOD323_145ActiveM2BZX384-B15Z
( 9340 573 77145 )
SOD323_135ActiveM2BZX384-B15F
( 9340 573 77135 )
BZX384-B16

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM3BZX384-B16,115
( 9340 573 78115 )
BZX384-B18

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM4BZX384-B18,115
( 9340 573 79115 )
BZX384-B20

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM5BZX384-B20,115
( 9340 573 80115 )
BZX384-B22

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM6BZX384-B22,115
( 9340 573 81115 )
BZX384-B24

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM7BZX384-B24,115
( 9340 573 82115 )
BZX384-B27

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM8BZX384-B27,115
( 9340 573 83115 )
BZX384-B2V4

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK1BZX384-B2V4,115
( 9340 573 58115 )
BZX384-B2V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK2BZX384-B2V7,115
( 9340 573 59115 )
BZX384-B30

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM9BZX384-B30,115
( 9340 573 84115 )
BZX384-B33

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveN0BZX384-B33F
( 9340 573 85135 )
SOD323_115ActiveN0BZX384-B33,115
( 9340 573 85115 )
BZX384-B36

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN1BZX384-B36,115
( 9340 573 86115 )
BZX384-B39

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN2BZX384-B39,115
( 9340 573 87115 )
BZX384-B3V0

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK3BZX384-B3V0,115
( 9340 573 60115 )
BZX384-B3V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveK4BZX384-B3V3F
( 9340 573 61135 )
SOD323_115ActiveK4BZX384-B3V3,115
( 9340 573 61115 )
BZX384-B3V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK5BZX384-B3V6,115
( 9340 573 63115 )
BZX384-B3V9

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK6BZX384-B3V9,115
( 9340 573 62115 )
BZX384-B43

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN3BZX384-B43,115
( 9340 573 88115 )
BZX384-B47

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN4BZX384-B47,115
( 9340 573 89115 )
BZX384-B4V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK7BZX384-B4V3,115
( 9340 573 64115 )
BZX384-B4V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK8BZX384-B4V7,115
( 9340 573 65115 )
BZX384-B51

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN5BZX384-B51,115
( 9340 573 90115 )
BZX384-B56

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN6BZX384-B56,115
( 9340 573 91115 )
SOD323_145ActiveN6BZX384-B56Z
( 9340 573 91145 )
SOD323_135ActiveN6BZX384-B56F
( 9340 573 91135 )
BZX384-B5V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK9BZX384-B5V1,115
( 9340 573 66115 )
BZX384-B5V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL1BZX384-B5V6,115
( 9340 573 67115 )
BZX384-B62

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN7BZX384-B62,115
( 9340 573 92115 )
SOD323_145ActiveN7BZX384-B62Z
( 9340 573 92145 )
SOD323_135ActiveN7BZX384-B62F
( 9340 573 92135 )
BZX384-B68

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN8BZX384-B68,115
( 9340 573 93115 )
SOD323_145ActiveN8BZX384-B68Z
( 9340 573 93145 )
SOD323_135ActiveN8BZX384-B68F
( 9340 573 93135 )
BZX384-B6V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL2BZX384-B6V2,115
( 9340 573 68115 )
BZX384-B6V8

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL3BZX384-B6V8,115
( 9340 573 69115 )
BZX384-B75

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveN9BZX384-B75F
( 9340 573 94135 )
SOD323_115ActiveN9BZX384-B75,115
( 9340 573 94115 )
BZX384-B7V5

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveL4BZX384-B7V5F
( 9340 573 70135 )
SOD323_115ActiveL4BZX384-B7V5,115
( 9340 573 70115 )
BZX384-B8V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL5BZX384-B8V2,115
( 9340 573 71115 )
BZX384-B9V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL6BZX384-B9V1,115
( 9340 573 72115 )
BZX384-C10

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT2BZX384-C10,115
( 9340 576 40115 )
BZX384-C11

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDABZX384-C11F
( 9340 576 41135 )
SOD323_115ActiveDABZX384-C11,115
( 9340 576 41115 )
BZX384-C12

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDBBZX384-C12,115
( 9340 576 42115 )
BZX384-C13

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDCBZX384-C13,115
( 9340 576 43115 )
BZX384-C15

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDDBZX384-C15F
( 9340 576 44135 )
SOD323_115ActiveDDBZX384-C15,115
( 9340 576 44115 )
BZX384-C16

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDEBZX384-C16F
( 9340 576 45135 )
SOD323_115ActiveDEBZX384-C16,115
( 9340 576 45115 )
BZX384-C18

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDFBZX384-C18,115
( 9340 576 46115 )
BZX384-C20

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDGBZX384-C20,115
( 9340 576 47115 )
BZX384-C22

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDHBZX384-C22,115
( 9340 576 48115 )
BZX384-C24

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDJBZX384-C24,115
( 9340 576 49115 )
BZX384-C27

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDKBZX384-C27,115
( 9340 576 50115 )
BZX384-C2V4

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT3BZX384-C2V4,115
( 9340 576 25115 )
BZX384-C2V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT4BZX384-C2V7,115
( 9340 576 26115 )
BZX384-C30

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDLBZX384-C30,115
( 9340 576 51115 )
BZX384-C33

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDMBZX384-C33,115
( 9340 576 52115 )
BZX384-C36

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDNBZX384-C36,115
( 9340 576 53115 )
BZX384-C39

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDPBZX384-C39F
( 9340 576 54135 )
SOD323_115ActiveDPBZX384-C39,115
( 9340 576 54115 )
BZX384-C3V0

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT5BZX384-C3V0,115
( 9340 576 27115 )
BZX384-C3V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT6BZX384-C3V3,115
( 9340 576 28115 )
BZX384-C3V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT7BZX384-C3V6,115
( 9340 576 29115 )
BZX384-C3V9

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT8BZX384-C3V9,115
( 9340 576 30115 )
BZX384-C43

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDRBZX384-C43,115
( 9340 576 55115 )
BZX384-C47

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDSBZX384-C47,115
( 9340 576 56115 )
BZX384-C4V3

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT9BZX384-C4V3,115
( 9340 576 31115 )
BZX384-C4V7

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT0BZX384-C4V7,115
( 9340 576 32115 )
BZX384-C51

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDTBZX384-C51F
( 9340 576 57135 )
SOD323_115ActiveDTBZX384-C51,115
( 9340 576 57115 )
BZX384-C56

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDUBZX384-C56,115
( 9340 576 58115 )
BZX384-C5V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD5BZX384-C5V1,115
( 9340 576 33115 )
BZX384-C5V6

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD6BZX384-C5V6,115
( 9340 576 34115 )
BZX384-C62

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDVBZX384-C62,115
( 9340 576 59115 )
BZX384-C68

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDWBZX384-C68,115
( 9340 576 60115 )
BZX384-C6V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT1BZX384-C6V2,115
( 9340 576 35115 )
BZX384-C6V8

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD7BZX384-C6V8,115
( 9340 576 36115 )
BZX384-C75

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDXBZX384-C75,115
( 9340 576 61115 )
BZX384-C7V5

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveD8BZX384-C7V5F
( 9340 576 37135 )
SOD323_115ActiveD8BZX384-C7V5,115
( 9340 576 37115 )
BZX384-C8V2

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD9BZX384-C8V2,115
( 9340 576 38115 )
BZX384-C9V1

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD0BZX384-C9V1,115
( 9340 576 39115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZX384-B10/DG934062266115
BZX384-B16/DG934062219115
BZX384-B4V3/DG934062265115
BZX384-B8V2/A934059888115
BZX384-C10/A2934062924115
BZX384-C22/A2934062925115
BZX384-C2V7/DG934062222115
BZX384-C36/A2934062926115
BZX384-C3V0/DG934061734115
BZX384-C3V3/A2934062927115
BZX384-C3V3/DG934062814115
BZX384-C3V9/A2934062928115
BZX384-C51/A2934062929115
BZX384-C56/A2934062931115
BZX384-C5V1/A2934062932115
BZX384-C5V6/A2934062933115
BZX384-C68/DG934062221115
BZX384-C6V2/A2934062934115
BZX384-C75/A2934062935115
BZX384-C8V2/A2934062936115
BZX384-C9V1/A2934062937115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX384-A10BZX384-A10XBZX384-A10
BZX384-A11BZX384-A11XBZX384-A11
BZX384-A12BZX384-A12XBZX384-A12
BZX384-A13BZX384-A13XBZX384-A13
BZX384-A15BZX384-A15XBZX384-A15
BZX384-A16BZX384-A16XBZX384-A16
BZX384-A18BZX384-A18XBZX384-A18
BZX384-A20BZX384-A20XBZX384-A20
BZX384-A22BZX384-A22XBZX384-A22
BZX384-A24BZX384-A24XBZX384-A24
BZX384-A27BZX384-A27XBZX384-A27
BZX384-A2V4BZX384-A2V4XBZX384-A2V4
BZX384-A2V7BZX384-A2V7XBZX384-A2V7
BZX384-A30BZX384-A30XBZX384-A30
BZX384-A33BZX384-A33XBZX384-A33
BZX384-A36BZX384-A36XBZX384-A36
BZX384-A39BZX384-A39XBZX384-A39
BZX384-A3V0BZX384-A3V0XBZX384-A3V0
BZX384-A3V3BZX384-A3V3XBZX384-A3V3
BZX384-A3V6BZX384-A3V6XBZX384-A3V6
BZX384-A3V9BZX384-A3V9XBZX384-A3V9
BZX384-A43BZX384-A43XBZX384-A43
BZX384-A47BZX384-A47XBZX384-A47
BZX384-A4V3BZX384-A4V3XBZX384-A4V3
BZX384-A4V7BZX384-A4V7XBZX384-A4V7
BZX384-A51BZX384-A51XBZX384-A51
BZX384-A56BZX384-A56XBZX384-A56
BZX384-A5V1BZX384-A5V1XBZX384-A5V1
BZX384-A5V6BZX384-A5V6XBZX384-A5V6
BZX384-A62BZX384-A62XBZX384-A62
BZX384-A68BZX384-A68XBZX384-A68
BZX384-A6V2BZX384-A6V2XBZX384-A6V2
BZX384-A6V8BZX384-A6V8XBZX384-A6V8
BZX384-A75BZX384-A75XBZX384-A75
BZX384-A7V5BZX384-A7V5XBZX384-A7V5
BZX384-A8V2BZX384-A8V2XBZX384-A8V2
BZX384-A9V1BZX384-A9V1XBZX384-A9V1
BZX384-B10BZX384-B10,115BZX384-B10week 31, 2003
BZX384-B11BZX384-B11,115BZX384-B11week 31, 2003
BZX384-B12BZX384-B12,115BZX384-B12week 31, 2003
BZX384-B13BZX384-B13,115BZX384-B13week 31, 2003
BZX384-B15BZX384-B15,115BZX384-B15week 31, 2003
BZX384-B15BZX384-B15ZBZX384-B15week 25, 2019
BZX384-B15BZX384-B15FBZX384-B15week 25, 2019
BZX384-B16BZX384-B16,115BZX384-B16week 31, 2003
BZX384-B18BZX384-B18,115BZX384-B18week 31, 2003
BZX384-B20BZX384-B20,115BZX384-B20week 31, 2003
BZX384-B22BZX384-B22,115BZX384-B22week 31, 2003
BZX384-B24BZX384-B24,115BZX384-B24week 31, 2003
BZX384-B27BZX384-B27,115BZX384-B27week 31, 2003
BZX384-B2V4BZX384-B2V4,115BZX384-B2V4week 31, 2003
BZX384-B2V7BZX384-B2V7,115BZX384-B2V7week 31, 2003
BZX384-B30BZX384-B30,115BZX384-B30week 31, 2003
BZX384-B33BZX384-B33FBZX384-B33week 25, 2019
BZX384-B33BZX384-B33,115BZX384-B33week 31, 2003
BZX384-B36BZX384-B36,115BZX384-B36week 31, 2003
BZX384-B39BZX384-B39,115BZX384-B39week 31, 2003
BZX384-B3V0BZX384-B3V0,115BZX384-B3V0week 31, 2003
BZX384-B3V3BZX384-B3V3FBZX384-B3V3week 25, 2019
BZX384-B3V3BZX384-B3V3,115BZX384-B3V3week 31, 2003
BZX384-B3V6BZX384-B3V6,115BZX384-B3V6week 31, 2003
BZX384-B3V9BZX384-B3V9,115BZX384-B3V9week 31, 2003
BZX384-B43BZX384-B43,115BZX384-B43week 31, 2003
BZX384-B47BZX384-B47,115BZX384-B47week 31, 2003
BZX384-B4V3BZX384-B4V3,115BZX384-B4V3week 31, 2003
BZX384-B4V7BZX384-B4V7,115BZX384-B4V7week 31, 2003
BZX384-B51BZX384-B51,115BZX384-B51week 31, 2003
BZX384-B56BZX384-B56,115BZX384-B56week 31, 2003
BZX384-B56BZX384-B56ZBZX384-B56week 25, 2019
BZX384-B56BZX384-B56FBZX384-B56week 25, 2019
BZX384-B5V1BZX384-B5V1,115BZX384-B5V1week 31, 2003
BZX384-B5V6BZX384-B5V6,115BZX384-B5V6week 31, 2003
BZX384-B62BZX384-B62,115BZX384-B62week 31, 2003
BZX384-B62BZX384-B62ZBZX384-B62week 25, 2019
BZX384-B62BZX384-B62FBZX384-B62week 25, 2019
BZX384-B68BZX384-B68,115BZX384-B68week 31, 2003
BZX384-B68BZX384-B68ZBZX384-B68week 25, 2019
BZX384-B68BZX384-B68FBZX384-B68week 25, 2019
BZX384-B6V2BZX384-B6V2,115BZX384-B6V2week 31, 2003
BZX384-B6V8BZX384-B6V8,115BZX384-B6V8week 31, 2003
BZX384-B75BZX384-B75FBZX384-B75week 25, 2019
BZX384-B75BZX384-B75,115BZX384-B75week 31, 2003
BZX384-B7V5BZX384-B7V5FBZX384-B7V5week 25, 2019
BZX384-B7V5BZX384-B7V5,115BZX384-B7V5week 31, 2003
BZX384-B8V2BZX384-B8V2,115BZX384-B8V2week 31, 2003
BZX384-B9V1BZX384-B9V1,115BZX384-B9V1week 31, 2003
BZX384-C10BZX384-C10,115BZX384-C10week 31, 2003
BZX384-C11BZX384-C11FBZX384-C11week 25, 2019
BZX384-C11BZX384-C11,115BZX384-C11week 31, 2003
BZX384-C12BZX384-C12,115BZX384-C12week 31, 2003
BZX384-C13BZX384-C13,115BZX384-C13week 31, 2003
BZX384-C15BZX384-C15FBZX384-C15week 25, 2019
BZX384-C15BZX384-C15,115BZX384-C15week 31, 2003
BZX384-C16BZX384-C16FBZX384-C16week 25, 2019
BZX384-C16BZX384-C16,115BZX384-C16week 31, 2003
BZX384-C18BZX384-C18,115BZX384-C18week 31, 2003
BZX384-C20BZX384-C20,115BZX384-C20week 31, 2003
BZX384-C22BZX384-C22,115BZX384-C22week 31, 2003
BZX384-C24BZX384-C24,115BZX384-C24week 31, 2003
BZX384-C27BZX384-C27,115BZX384-C27week 31, 2003
BZX384-C2V4BZX384-C2V4,115BZX384-C2V4week 31, 2003
BZX384-C2V7BZX384-C2V7,115BZX384-C2V7week 31, 2003
BZX384-C30BZX384-C30,115BZX384-C30week 31, 2003
BZX384-C33BZX384-C33,115BZX384-C33week 31, 2003
BZX384-C36BZX384-C36,115BZX384-C36week 31, 2003
BZX384-C39BZX384-C39FBZX384-C39week 25, 2019
BZX384-C39BZX384-C39,115BZX384-C39week 31, 2003
BZX384-C3V0BZX384-C3V0,115BZX384-C3V0week 31, 2003
BZX384-C3V3BZX384-C3V3,115BZX384-C3V3week 31, 2003
BZX384-C3V6BZX384-C3V6,115BZX384-C3V6week 31, 2003
BZX384-C3V9BZX384-C3V9,115BZX384-C3V9week 31, 2003
BZX384-C43BZX384-C43,115BZX384-C43week 31, 2003
BZX384-C47BZX384-C47,115BZX384-C47week 31, 2003
BZX384-C4V3BZX384-C4V3,115BZX384-C4V3week 31, 2003
BZX384-C4V7BZX384-C4V7,115BZX384-C4V7week 31, 2003
BZX384-C51BZX384-C51FBZX384-C51week 25, 2019
BZX384-C51BZX384-C51,115BZX384-C51week 31, 2003
BZX384-C56BZX384-C56,115BZX384-C56week 31, 2003
BZX384-C5V1BZX384-C5V1,115BZX384-C5V1week 31, 2003
BZX384-C5V6BZX384-C5V6,115BZX384-C5V6week 31, 2003
BZX384-C62BZX384-C62,115BZX384-C62week 31, 2003
BZX384-C68BZX384-C68,115BZX384-C68week 31, 2003
BZX384-C6V2BZX384-C6V2,115BZX384-C6V2week 31, 2003
BZX384-C6V8BZX384-C6V8,115BZX384-C6V8week 31, 2003
BZX384-C75BZX384-C75,115BZX384-C75week 31, 2003
BZX384-C7V5BZX384-C7V5FBZX384-C7V5week 25, 2019
BZX384-C7V5BZX384-C7V5,115BZX384-C7V5week 31, 2003
BZX384-C8V2BZX384-C8V2,115BZX384-C8V2week 31, 2003
BZX384-C9V1BZX384-C9V1,115BZX384-C9V1week 31, 2003
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZX384_SERVoltage regulator diodesData sheet2023-01-02
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.