×

PTVSxU1UPA series

300 W Transient Voltage Suppressor

300 W unidirectional Transient Voltage Suppressor (TVS) in a DFN2020-3 (SOT1061) leadless medium power Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.

Features and benefits

  • Rated peak pulse power: PPPM = 300 W
  • Reverse standoff voltage range: VRWM = 7.5 V to 26 V
  • AEC-Q101 qualified
  • Reverse current: IRM = 1 nA
  • Very low package height: 0.65 mm

Applications

  • Power supply protection
  • Industrial application
  • Power management

Parametrics

Type numberPackage nameConfigurationNr of protected linesVBR [typ] (V)IPPM @8/20 µs [max] (A)VESD IEC61000-4-2 (kV)IRM [max] (µA)Tj [max] (°C)
PTVS10VU1UPADFN2020-3Unidirectional111.7148300.05150
PTVS12VU1UPADFN2020-3Unidirectional114131300.05150
PTVS15VU1UPADFN2020-3Unidirectional117.6111300.05150
PTVS18VU1UPADFN2020-3Unidirectional12197300.05150
PTVS20VU1UPADFN2020-3Unidirectional123.498.5300.05150
PTVS22VU1UPADFN2020-3Unidirectional125.688.5300.05150
PTVS24VU1UPADFN2020-3Unidirectional128.179300.05150
PTVS26VU1UPADFN2020-3Unidirectional130.469300.05150
PTVS7V5U1UPADFN2020-3Unidirectional18.77178301150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveCYPTVS10VU1UPAZ
( 9340 680 79147 )
PTVS12VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveCZPTVS12VU1UPAZ
( 9340 680 81147 )
PTVS15VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD1PTVS15VU1UPAZ
( 9340 680 82147 )
PTVS18VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD2PTVS18VU1UPAZ
( 9340 680 83147 )
PTVS20VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD4PTVS20VU1UPAZ
( 9340 712 05147 )
PTVS22VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD5PTVS22VU1UPAZ
( 9340 712 06147 )
PTVS24VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD6PTVS24VU1UPAZ
( 9340 712 07147 )
PTVS26VU1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveD3PTVS26VU1UPAZ
( 9340 680 84147 )
PTVS7V5U1UPA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_147ActiveCXPTVS7V5U1UPAZ
( 9340 680 78147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PTVS10VU1UPA/S934068247147
PTVS12VU1UPA/S934068248147
PTVS15VU1UPA/S934068249147
PTVS18VU1UPA/S934068251147
PTVS26VU1UPA/S934068252147
PTVS7V5U1UPA/S934068246147

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PTVS10VU1UPAPTVS10VU1UPAZPTVS10VU1UPAAlways Pb-free
PTVS12VU1UPAPTVS12VU1UPAZPTVS12VU1UPAAlways Pb-free
PTVS15VU1UPAPTVS15VU1UPAZPTVS15VU1UPAAlways Pb-free
PTVS18VU1UPAPTVS18VU1UPAZPTVS18VU1UPAAlways Pb-free
PTVS20VU1UPAPTVS20VU1UPAZPTVS20VU1UPAweek 25, 2019
PTVS22VU1UPAPTVS22VU1UPAZPTVS22VU1UPAweek 25, 2019
PTVS24VU1UPAPTVS24VU1UPAZPTVS24VU1UPAweek 25, 2019
PTVS26VU1UPAPTVS26VU1UPAZPTVS26VU1UPAAlways Pb-free
PTVS7V5U1UPAPTVS7V5U1UPAZPTVS7V5U1UPAAlways Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PTVSXU1UPA_SER300 W Transient Voltage SuppressorData sheet2020-06-04
Nexperia_document_leaflet_MobileTVS_201804TVS for Mobile applicationsLeaflet2018-05-08
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.