Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT617-3 | HVQFN32 | plastic, leadless thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body | MO-220 (JEDEC) | 2002-10-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT617-3 | 3D model for products with SOT617-3 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN5050-32_SOT617_mk | DFN5050-32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm | Marcom graphics | 2017-01-28 |
SOT617-3 | plastic, leadless thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body | Package information | 2020-04-21 |
SOT617-3_118 | HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing information | 2020-04-27 |
SOT617-3_431 | HVQFN32; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing information | 2020-04-27 |
SOT617-3_518 | HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518 | Packing information | 2020-04-27 |
SOT617-3_528 | HVQFN32; Reel dry pack, SMD, 13" Q2/T3 turn product orientation Orderable part number ending, 528 or MP Ordering code (12NC) ending 528 | Packing information | 2020-04-27 |