74LVC3G04GT
|
Triple inverter |
|
74HCT2G66GT
|
Dual single-pole single-throw analog switch |
|
74AUP2G32GT
|
Low-power dual 2-input OR gate |
|
NXB0102GT
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
XC7WH14GT
|
Triple inverting Schmitt trigger |
|
74LVC2G66GT
|
Bilateral switch |
|
74LVC1G53GT
|
2-channel analog multiplexer/demultiplexer |
|
74AUP3G14GT
|
Low-power triple Schmitt trigger inverter |
|
74AUP2G125GT
|
Low-power dual buffer/line driver; 3-state |
|
74LVC3G14GT
|
Triple inverting Schmitt trigger with 5 V tolerant input |
|
74AUP2G00GT
|
Low-power dual 2-input NAND gate |
|
74LVC1G99GT
|
Ultra-configurable multiple function gate; 3-state |
|
74CBTLV3306GT
|
2-bit bus switch |
|
CBT3306GT
|
Dual bus switch |
|
74AUP2G241GT
|
Low-power dual buffer/line driver; 3-state |
|
74AHC3G14GT
|
Triple inverting Schmitt trigger |
|
74AUP2G38GT
|
Low-power dual 2-input NAND gate; open drain |
|
74AUP2G08GT
|
Low-power dual 2-input AND gate |
|
74LVC2G86GT
|
Dual 2-input EXCLUSIVE-OR gate |
|
NXS0102GT
|
Dual supply translating transceiver; open drain; auto direction sensing |
|
74AUP1G74GT
|
Low-power D-type flip-flop with set and reset; positive-edge trigger |
|
74LVC2G32GT
|
Dual 2-input OR gate |
|
74LVC3G17GT
|
Triple non-inverting Schmitt trigger with 5 V tolerant input |
|
74LVC1G123GT
|
Single retriggerable monostable multivibrator; Schmitt trigger inputs |
|
74AUP2G02GT
|
Low-power dual 2-input NOR gate |
|
74AUP2G126GT
|
Low-power dual buffer/line driver; 3-state |
|
74HC2G66GT
|
Dual single-pole single-throw analog switch |
|
74LVC3G06GT
|
Triple inverter with open-drain output |
|
74LVC3GU04GT
|
Triple unbuffered inverter |
|
74AUP3G0434GT
|
Low-power dual inverter and single buffer |
|
74AUP3G34GT
|
Low-power triple buffer |
|
74LVCH2T45GT
|
Dual supply translating transceiver; 3-state |
|
74AUP2G79GT
|
Low-power dual D-type flip-flop; positive-edge trigger |
|
74AHC3G04GT
|
Inverter |
|
74AUP2G80GT
|
Low-power dual D-type flip-flop; positive-edge trigger |
|
74LVC2G126GT
|
Dual bus buffer/line driver; 3-state |
|
74LVC2T45GT-Q100
|
Dual supply translating transceiver; 3-state |
|
74LVC2G241GT
|
Dual buffer/line driver; 3-state |
|
74AVC2T45GT
|
Dual-bit, dual-supply voltage level translator/transceiver; 3-state |
|
74AHCT3G14GT
|
Triple inverting Schmitt trigger |
|
74AUP2G240GT
|
Low-power dual inverting buffer/line driver; 3-state |
|
74AUP2G132GT
|
Low-power dual 2-input NAND Schmitt trigger |
|
74LVC2T45GT
|
Dual supply translating transceiver; 3-state |
|
74LVC2G02GT
|
Dual 2-input NOR gate |
|
74LVC2G38GT
|
Dual 2-input NAND gate; open drain |
|
74LVC1G74GT-Q100
|
Single D-type flip-flop with set and reset; positive edge trigger |
|
74LVC2G53GT
|
2-channel analog multiplexer/demultiplexer |
|
74LVC2G08GT
|
Dual 2-input AND gate |
|
74LVC3G07GT
|
Triple buffer with open-drain output |
|
74AUP2G86GT
|
Low-power dual 2-input EXCLUSIVE-OR gate |
|
74AVC2T45GT-Q100
|
Dual-bit, dual-supply voltage level translator/transceiver; 3-state |
|
74LVCV2G66GT
|
Overvoltage tolerant bilateral switch |
|
74AVCH2T45GT
|
Dual-bit, dual-supply voltage level translator/transceiver; 3-state |
|
74AVC9112GT
|
1-to-4 fan-out buffer |
|
74AUP2G157GT
|
Low-power 2-input multiplexer |
|
74LVC2G240GT
|
Dual inverting buffer/line driver; 3-state |
|
74LVC2G125GT
|
Dual bus buffer/line driver; 3-state |
|
74AUP3G17GT
|
Low-power triple Schmitt trigger |
|
74LVC1G74GT
|
Single D-type flip-flop with set and reset; positive edge trigger |
|
74AUP3G07GT
|
Low-power triple buffer with open-drain output |
|
74LVC2G00GT
|
Dual 2-input NAND gate |
|
CBTD3306GT
|
Dual bus switch with level shifting |
|
74LVC2G74GT
|
Single D-type flip-flop with set and reset; positive edge trigger |
|
74AUP3G04GT
|
Low-power triple inverter |
|
74LVC3G34GT
|
Triple buffer |
|
74AUP1G885GT
|
Low-power dual function gate |
|
74AUP3G3404GT
|
Low-power dual buffer and single inverter |
|