×

74ABT20D

Dual 4-input NAND gate

The 74ABT20 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT20 is a dual 4-input NAND gate.

This product has been discontinued, click here for discontinuation information and replacement parts.

Features and benefits

  • Latch-up protection exceeds 500 mA per JESD78B class II level A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C

Applications

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74ABT20D End of life 4.5 - 5.5 TTL -15 / +20 2.7 100 2 medium -40~85 106 18.9 64 SO14

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ABT20D 74ABT20D,112
(935208660112)
Obsolete no package information
74ABT20D,118
(935208660118)
Obsolete

Environmental information

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ABT20D 74ABT20D,112 74ABT20D rohs rhf rhf
74ABT20D 74ABT20D,118 74ABT20D rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
74ABT20 Dual 4-input NAND gate Data sheet 2017-03-17
abt20 abt20 IBIS model IBIS model 2013-04-07
abt abt Spice model SPICE model 2013-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
abt20 abt20 IBIS model IBIS model 2013-04-07
abt abt Spice model SPICE model 2013-05-06

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.