Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ABT20DB
Dual 4-input NAND gate
The 74ABT20 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT20 is a dual 4-input NAND gate.
Alternatives
Features and benefits
- Latch-up protection exceeds 500 mA per JESD78B class II level A
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Multiple package options
- Specified from -40 °C to +85 °C
Applications
Parametrics
Type number | Product status | Package name |
---|---|---|
74ABT20DB | End of life | SSOP14 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT20DB | 74ABT20DB,112 (935208670112) |
Obsolete | no package information | ||||
74ABT20DB,118 (935208670118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT20DB | 74ABT20DB,112 | 74ABT20DB | ||
74ABT20DB | 74ABT20DB,118 | 74ABT20DB |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.