Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationParametrics
Type number | Product status | Package name |
---|---|---|
74AUP2G58GF | End of life | XSON10 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G58GF | 74AUP2G58GFX (935304477115) |
Obsolete | aK |
XSON10 (SOT1081-2) |
SOT1081-2 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G58GF | 74AUP2G58GFX | 74AUP2G58GF |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74AUP2G58 | Low-power dual PCB configurable multiple function gate | Data sheet | 2023-07-31 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
aup2g58 | 74AUP2G58 IBIS model | IBIS model | 2015-04-02 |
Nexperia_document_QIC_DualPCB_Configurable_Logic_201712 | Dynamically create your own combination logic device | Leaflet | 2017-12-21 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1081-2 | plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
aup2g58 | 74AUP2G58 IBIS model | IBIS model | 2015-04-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.