Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74HC154DB
4-to-16 line decoder/demultiplexer
The 74HC154; 74HCT154 is a 4-to-16 line decoder/demultiplexer. It decodes four binary weighted address inputs (A0 to A3) to sixteen mutually exclusive outputs (Y0 to Y15). The device features two input enable (E0 and E1) inputs. A HIGH on either of the input enables forces the outputs HIGH. The device can be used as a 1-to-16 demultiplexer by using one of the enable inputs as the multiplexed data input. When the other enable input is LOW the addressed output will follow the state of the applied data. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Alternatives
Features and benefits
Wide supply voltage range from 2.0 to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
16-line demultiplexing capability
Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs
Input levels:
For 74HC154: CMOS level
For 74HCT154: TTL level
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM JESD22-A114F exceeds 2000 V
MM JESD22-A115-A exceeds 200 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | Package name |
---|---|---|
74HC154DB | End of life | SSOP24 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC154DB | 74HC154DB,112 (935182570112) |
Obsolete | no package information | ||||
74HC154DB,118 (935182570118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC154DB | 74HC154DB,112 | 74HC154DB | ||
74HC154DB | 74HC154DB,118 | 74HC154DB |
Series
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT154 | 4-to-16 line decoder/demultiplexer | Data sheet | 2021-08-30 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc154 | 74HC154 IBIS model | IBIS model | 2022-12-21 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc154 | 74HC154 IBIS model | IBIS model | 2022-12-21 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.