×

74HC377DB-Q100

This product has been discontinued

Parametrics

Type number Product status Package name
74HC377DB-Q100 End of life SSOP20

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC377DB-Q100 74HC377DB-Q100J
(935301659118)
Obsolete HC377 SOT339-1
SSOP20
(SOT339-1)
SOT339-1 SSOP-TSSOP-VSO-WAVE
SOT339-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC377DB-Q100 74HC377DB-Q100J 74HC377DB-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74HC_HCT377_Q100 Octal D-type flip-flop with data enable; positive-edge trigger Data sheet 2021-02-26
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT339-1 plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.