×

74LVC16245AEV

16-bit bus transceiver with direction pin; 5 V tolerant; 3-state

The 74LVC16245A; 74LVCH16245A is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

The 74LVCH16245A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

This product has been discontinued

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • All data inputs have bus hold (74LVCH16245A only)

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status Package name
74LVC16245AEV End of life VFBGA56

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC16245AEV 74LVC16245AEV,118
(935270793118)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133 no package information
74LVC16245AEV,151
(935270793151)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEV,157
(935270793157)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEV,518
(935270793518)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEVE
(935270793551)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEVK
(935270793557)
Obsolete LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEV/G,51
(935281131518)
Obsolete LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEV/G,55
(935281131551)
Obsolete LVC16245A According NX3-00133 According NX3-00133
74LVC16245AEV/G:55
(935281131557)
Obsolete LVC16245A According NX3-00133 According NX3-00133

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC16245AEV 74LVC16245AEV,118 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEV,151 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEV,157 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEV,518 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEVE 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEVK 74LVC16245AEV rhf
74LVC16245AEV 74LVC16245AEV/G,51 74LVC16245AEV rohs rhf rhf
74LVC16245AEV 74LVC16245AEV/G,55 74LVC16245AEV rohs rhf rhf
74LVC16245AEV 74LVC16245AEV/G:55 74LVC16245AEV rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
74LVC_LVCH16245A 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Data sheet 2024-04-23
AN11009 Pin FMEA for LVC family Application note 2019-01-09
lvc16245a lvc16245a IBIS model IBIS model 2013-04-07

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc16245a lvc16245a IBIS model IBIS model 2013-04-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.