×

74LVC1G02GF

Single 2-input NOR gate

The 74LVC1G02 is a single 2-input NOR gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been discontinued

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • ±24 mA output drive (VCC = 3.0 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status Package name
74LVC1G02GF End of life XSON6

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC1G02GF 74LVC1G02GF,132
(935282403132)
Obsolete VB no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC1G02GF 74LVC1G02GF,132 74LVC1G02GF rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
74LVC1G02 Single 2-input NOR gate Data sheet 2023-08-04
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
lvc1g02 74LVC1G02 IBIS model IBIS model 2014-10-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc1g02 74LVC1G02 IBIS model IBIS model 2014-10-20

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.