×

74LVC1G11GF

Single 3-input AND gate

The 74LVC1G11 is a single 3-input AND gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been discontinued

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status Package name
74LVC1G11GF End of life XSON6

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC1G11GF 74LVC1G11GF,132
(935282408132)
Obsolete VU SOT891
XSON6
(SOT891)
SOT891 REFLOW_BG-BD-1
SOT891_132

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC1G11GF 74LVC1G11GF,132 74LVC1G11GF rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74LVC1G11 Single 3-input AND gate Data sheet 2023-08-15
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT891 3D model for products with SOT891 package Design support 2019-10-03
lvc1g11 74LVC1G11 IBIS model IBIS model 2015-09-06
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1010-6_SOT891_mk plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT891 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body Package information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT891 MAR_SOT891 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc1g11 74LVC1G11 IBIS model IBIS model 2015-09-06
SOT891 3D model for products with SOT891 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.