×

74LVC2G04GW-Q100

Dual inverter

The 74LVC2G04-Q100 is a dual inverter. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.6 V to 5.5 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC2G04GW-Q100 Production 1.65 - 5.5 CMOS/LVTTL ± 32 175 2 low -40~125 264 38.4 153 TSSOP6

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC2G04GW-Q100 74LVC2G04GW-Q100H
(935302657125)
Active V4 SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC2G04GW-Q100 74LVC2G04GW-Q100H 74LVC2G04GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74LVC2G04_Q100 Dual inverter Data sheet 2023-08-15
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
lvc2g04 74LVC2G04 IBIS model IBIS model 2015-09-06
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21
SOT363-2_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2022-11-04
74LVC2G04GW-Q100_Nexperia_Product_Reliability 74LVC2G04GW-Q100 Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc2g04 74LVC2G04 IBIS model IBIS model 2015-09-06
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC2G04GW-Q100 74LVC2G04GW-Q100H 935302657125 Active SOT363-2_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC2G04GW-Q100 74LVC2G04GW-Q100H 935302657125 SOT363-2 Order product