Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK9907-40ATC
N-channel TrenchPLUS logic level FET
Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. The devices include TrenchPLUS diodes for clamping, ElectroStatic Discharge (ESD) protection and temperature sensing. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
Features and benefits
- AEC-Q101 compliant
- Allows responsive temperature monitoring due to integrated temperature sensor
- Low conduction losses due to low on-state resistance
Applications
- 12 V and 24 V high power motor drives
- Automotive and general purpose power switching
- Electrical Power Assisted Steering (EPAS)
- Protected drive for lamps
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | Automotive qualified | Release date |
|---|---|---|---|---|---|---|---|
| BUK9907-40ATC | SOT263B | TO-220-5 | End of life | N | 1 | Y | 2010-10-20 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BUK9907-40ATC | BUK9907-40ATC,118 (934056980118) |
Obsolete | BUK9907 40ATC P**XXYY AZ Batch No |
TO-220-5 (SOT263B) |
SOT263B | Not available | |
| BUK9907-40ATC,127 (934056980127) |
Obsolete | BUK9907 40ATC P**XXYY AZ Batch No | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BUK9907-40ATC | BUK9907-40ATC,118 | BUK9907-40ATC | ||
| BUK9907-40ATC | BUK9907-40ATC,127 | BUK9907-40ATC |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9907-40ATC | N-channel TrenchPLUS logic level FET | Data sheet | 2017-05-08 |
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT263B | plastic, single-ended package (heatsink mounted, 1 mounting hole); 5 leads; 1.7 mm pitch; 15.5 mm x 10 mm x 4.3 mm body | Package information | 2020-04-21 |
| TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.