Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
LSF0101GM | LSF0101GMX | 935690956115 | SOT886 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1-bit bidirectional multi-voltage level translator; open-drain; push-pull
The LSF0101 is an 1 channel bidirectional multi-voltage level translator for open-drain and push-pull applications. It supports up to 100 MHz up translation and ≥ 100 MHz down translation at ≤ 30 pF capacitive load. There is no need for a direction pin which minimizes system effort. The LSF0101 supports 5 V tolerant I/O pins for compatibility with TTL levels in a variety of applications. The ability to set up different voltage translation levels on each channel makes the device very flexible and suitable for a lot of different applications.
Bidirectional voltage translation with no direction pin
Up translation
≤ 100 MHz; CL = 30 pF
≤ 50 MHz; CL = 50 pF
Down translation
≥ 100 MHz; CL = 30 pF
≥ 50 MHz; CL = 50 pF
Hot insertion
Bidirectional voltage level translation between:
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.8 V and 2.5 V, 3.3 V and 5.0 V
2.5 V and 3.3 V and 5.0 V
3.3 V and 5.0 V
Low standby current
5 V tolerant I/O pins to support TTL
Low RON provides less signal distortion
High-impedance I/O pins for EN = Low.
Flow-through pinout for easy PCB trace routing.
Latch-up performance exceeds 100 mA per JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +125 °C
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I2C, and other interfaces in Telecom infrastructure
Industrial
Personal computing
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LSF0101GM | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | n.a. | 0.7 | 1 | low | -40~125 | 302 | 7.2 | 153 | XSON6 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
LSF0101GM | LSF0101GMX (935690956115) |
Active | h1 |
XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
LSF0101GM | LSF0101GMX | LSF0101GM |
File name | Title | Type | Date |
---|---|---|---|
LSF0101 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2023-11-27 |
AN90033 | Bidirectional multi-voltage level translator applications using Nexperia's LSF010x auto-sense devices | Application note | 2022-09-02 |
AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
lsf0101 | LSF0101 IBIS model | IBIS model | 2020-04-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT886_115 | XSON6; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
LSF0101GM_Nexperia_Product_Reliability | LSF0101GM Nexperia Product Reliability | Quality document | 2023-05-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
LSF0101GM | LSF0101GMX | 935690956115 | Active | SOT886_115 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.