Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0L2UM | PESD5V0L2UM,315 | 934057783315 | SOT883 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance double ESD protection diode
Low capacitance ESD protection diode in a three pad SOT883 leadless ultra small plastic package designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.
Uni-directional ESD protection of two lines or bi-directional ESD protection of one line
Reverse standoff voltage 3.3 and 5 V
Low diode capacitance
Ultra low leakage current
Leadless ultra small SOT883 surface mount package (1 x 0.6 x 0.5 mm)
Board space 1.17 mm² (approx. 10pct of SOT23)
ESD protection >15 kV
IEC 61000-4-2; level 4 (ESD); 15 kV (air) or 8 kV (contact).
AEC-Q101 qualified
Cellular handsets and accessories
Portable electronics
Computers and peripherals
Communication systems
Audio and video equipment.
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0L2UM | DFN1006-3 | 2 | Unidirectional | 5 | 16 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0L2UM | PESD5V0L2UM,315 (934057783315) |
Active | F1 |
DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0L2UM | PESD5V0L2UM,315 | PESD5V0L2UM |
File name | Title | Type | Date |
---|---|---|---|
PESDXL2UM_SER | Low capacitance double ESD protection diode | Data sheet | 2022-10-11 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
PESD5V0L2UM_Nexperia_Product_Quality | PESD5V0L2UM Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0L2UM_Nexperia_Product_Reliability | PESD5V0L2UM Nexperia Product Reliability | Quality document | 2023-04-04 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0L2UM | PESD5V0L2UM SPICE model | SPICE model | 2012-07-22 |
PESD5V0L2UM | PESD5V0L2UM SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L2UM | PESD5V0L2UM SPICE model | SPICE model | 2012-07-22 |
PESD5V0L2UM | PESD5V0L2UM SPICE model | SPICE model | 2024-02-20 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0L2UM | PESD5V0L2UM,315 | 934057783315 | Active | SOT883_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.