×

PESD5Z2.5

Low capacitance unidirectional ESD protection diodes

Low capacitance unidirectional ElectroStatic Discharge (ESD) protection diode in a SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • ESD protection of one line

  • Low diode capacitance

  • Max. peak pulse power: PPPM = 260 W

  • Low clamping voltage: VCL = 8 V

  • Low leakage current: IRM = 0.5 µA

  • ESD protection up to 30 kV (IEC 61000-4-2)

  • IEC 61000-4-5 (surge); IPPM = 20 A

Application information

  • Computers and peripherals

  • Audio and video equipment

  • Cellular handsets and accessories

  • 10/100/1000 Mbit/s Ethernet

  • Communication systems

  • Portable electronics

  • SIM card protection

  • High-speed data lines

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD5Z2.5 SC-79 1 Unidirectional 2.5 229 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5Z2.5 PESD5Z2.5,115
(934061263115)
Active N7 SOD523
SC-79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5Z2.5 PESD5Z2.5,115 PESD5Z2.5 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
PESD5Z2_5 Low capacitance unidirectional ESD protection diodes Data sheet 2021-04-06
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
SOD523_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
PESD5Z2_5_Nexperia_Product_Quality PESD5Z2 5 Nexperia Product Quality Quality document 2019-05-20
PESD5Z2_5_Nexperia_Product_Reliability PESD5Z2 5 Nexperia Product Reliability Quality document 2023-04-04
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD5Z2_5 PESD5Z2.5 SPICE Model SPICE model 2015-12-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD5Z2_5 PESD5Z2.5 SPICE Model SPICE model 2015-12-08
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD5Z2.5 PESD5Z2.5,115 934061263115 Active SOD523_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD5Z2.5 PESD5Z2.5,115 934061263115 SOD523 Order product