Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PNU650200EJ | PNU650200EJJ | 934665994118 | SOT8018 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 20 A ultrafast recovery rectifier
High power density, ultrafast switching time recovery rectifier with high-efficiency planar technology, encapsulated in D2PAK Real-2-Pin (SOT8018).
Reverse voltage VR ≤ 650 V
Forward current IF ≤ 20 A
Typical switching time trr of 32 ns
Pt doped life time control
Low inductance
AC/DC converter
DC/DC converter
SMPS/UPS
Battery charger
Inverter
Freewheeling applications
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF(AV) per diode; [max] (A) | IFSM [max] (A) | VF [max] (mV) | IR [max] (µA) | trr [max] (ns) | IF [max] (mA) | Cd [typ] (pF) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PNU650200EJ | SOT8018 | D2PAK R2P | 8.8 x 10.35 x 4.46 | 650 | 20 | 209 | 1550 | 5 | 60 | 28000 | 13 | N |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PNU650200EJ | PNU650200EJJ (934665994118) |
Active | U65020 |
D2PAK R2P (SOT8018) |
SOT8018 |
WAVE_BG-BD-1
|
SOT8018_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PNU650200EJ | PNU650200EJJ | PNU650200EJ |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PNU650200EJ | 650 V, 20 A ultrafast recovery rectifier | Data sheet | 2024-05-03 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8018 | 3D model for products with SOT8018 package | Design support | 2023-03-13 |
| SOT8018-D2PAK-R2P_mk | Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body | Marcom graphics | 2025-10-07 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8018 | Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body | Package information | 2024-05-02 |
| SOT8018_118 | D2PAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-05-30 |
| PNU650200EJ | PNU650200EJ SPICE model | SPICE model | 2025-10-11 |
| TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PNU650200EJ | PNU650200EJ SPICE model | SPICE model | 2025-10-11 |
| SOT8018 | 3D model for products with SOT8018 package | Design support | 2023-03-13 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PNU650200EJ | PNU650200EJJ | 934665994118 | Active | SOT8018_118 | 800 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.