Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN5R0-40MLH | PSMN5R0-40MLHX | 934661614115 | SOT1210 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
85 A, logic level N-channel enhancement mode MOSFET in 175 °C LFPAK33 package using advanced TrenchMOS Superjunction technology. This product has been designed and qualified for high efficiency applications at high switching frequencies.
Avalanche rated, 100% tested
NextPower-S3 technology delivers 'superfast switching with soft body-diode recovery'
Low QRR, QG and QGD for high system efficiency, especially at high switching frequencies
Low spiking and ringing for low EMI designs
High reliability clip bonded and solder die attach Mini Power SO8 package; no glue, no wire bonds, qualified to 175 °C
Exposed leads can be wave soldered, visual solder joint inspection and high quality solder joints
Low parasitic inductance and resistance
Secondary side synchronous rectification
DC-to-DC converters
Brushless DC motor drive
LED lighting
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN5R0-40MLH | SOT1210 | LFPAK33 | Production | N | 1 | 40 | 5 | 6.4 | 175 | 85 | 2.9 | 13 | 28 | 83 | 18 | 1.77 | N | 1892 | 490 | 2020-01-30 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN5R0-40MLH | PSMN5R0-40MLHX (934661614115) |
Active | 5H0L40 |
LFPAK33 (SOT1210) |
SOT1210 | SOT1210_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN5R0-40MLH | PSMN5R0-40MLHX | PSMN5R0-40MLH |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN5R0-40MLH | N-channel 40 V, 5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology | Data sheet | 2020-04-27 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
| PSMN5R0-40MLH_LTspice_V1 | NextpowerS3 Schottky-Plus 40V, LL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-07-10 |
| SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2024-07-24 |
| SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-10-24 |
| T9_SOT1210_PSMN5R0-40MLH_Nexperia_Quality_Reliability_document | PSMN5R0-40MLH Quality Reliability document | Quality document | 2024-07-29 |
| PSMN5R0-40MLH | PSMN5R0-40MLH SPICE model | SPICE model | 2021-03-04 |
| CauerModel_PSMN5R0-40MLH | PSMN5R0-40MLH Cauer model | Thermal model | 2021-03-04 |
| FosterModel_PSMN5R0-40MLH | PSMN5R0-40MLH Foster model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH | PSMN5R0-40MLH FloTherm model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH_Cauer | PSMN5R0-40MLH Cauer model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH_Foster | PSMN5R0-40MLH Foster model | Thermal model | 2021-03-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN5R0-40MLH_LTspice_V1 | NextpowerS3 Schottky-Plus 40V, LL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-07-10 |
| PSMN5R0-40MLH | PSMN5R0-40MLH SPICE model | SPICE model | 2021-03-04 |
| CauerModel_PSMN5R0-40MLH | PSMN5R0-40MLH Cauer model | Thermal model | 2021-03-04 |
| FosterModel_PSMN5R0-40MLH | PSMN5R0-40MLH Foster model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH | PSMN5R0-40MLH FloTherm model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH_Cauer | PSMN5R0-40MLH Cauer model | Thermal model | 2021-03-04 |
| PSMN5R0-40MLH_Foster | PSMN5R0-40MLH Foster model | Thermal model | 2021-03-04 |
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN5R0-40MLH | PSMN5R0-40MLHX | 934661614115 | Active | SOT1210_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.