Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPUMF12
PNP general purpose transistor; NPN resistor-equipped transistor
PNP general purpose transistor and an NPN resistor-equipped transistor in a SOT363 (SC-88) plastic package.
Features and benefits
- General purpose transistor and resistor equipped transistor in one package
- 100 mA collector current
- 50 V collector-emitter voltage
- 300 mW total power dissipation
- SOT363 package; replaces two SOT323 (SC-70)packaged devices on same PCB area
- Reduced pick and place costs.
Applications
- Power management switch for portable equipment, e.g. cellular phone and CD player
- Switch for regulator.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PUMF12 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 |
Package
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUMF12 | PUMF12,115 (934057332115) |
Obsolete | R2% | no package information |
Environmental information
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Quality and reliability disclaimerSupport
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PUMF12 | PUMF12 SPICE model | SPICE model | 2024-03-26 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.