Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| TLVH431NAIDBZR-Q | TLVH431NAIDBZR-QR | 934666573215 | SOT23 | Order product |
| TLVH431NAIDBZR-Q | TLVH431NAIDBZR-QVL | 934666573235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationAdjustable precision shunt regulators
Three-terminal shunt regulator family with an output voltage range between Vref = 1.24 V and 14 V, to be set by two external resistors.
Reference voltage tolerance (Vref) | Package | Temperature range (Tamb) | Pinning configuration (see Table 5) | ||
|---|---|---|---|---|---|
0 °C to 70 °C | -40 °C to 85 °C | -40 °C to 125 °C | |||
1.5 % | SOT23 | TLVH431NCDBZR-Q | TLVH431NIDBZR-Q | TLVH431NQDBZR-Q | normal pinning |
TLVH431NMQDBZR-Q | mirrored pinning | ||||
1.0 % | TLVH431NACDBZR-Q | TLVH431NAIDBZR-Q | TLVH431NAQDBZR-Q | normal pinning | |
TLVH431NAMQDBZR-Q | mirrored pinning | ||||
Programmable output voltage up to 14 V
Two different reference voltage tolerances:
Standard grade: 1.5 %
A-Grade: 1 %
Low output noise
Typical output impedance: 0.1 Ω
Sink current capability: 0.08 mA to 70 mA
Qualified according to AEC-Q100 (grade 1) and recommended for use in automotive applications
Shunt regulator
Precision current limiter
Precision constant current sink
Isolated feedback loop for Switch Mode Power Supply (SMPS)
| Type number | Package version | Package name | Size (mm) | Pinning configuration | Tamb (°C) | Vref tolerance (%) | Vref (V) | VKA (V) | IK (mA) |
|---|---|---|---|---|---|---|---|---|---|
| TLVH431NAIDBZR‑Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~85 | 1 | 1.24 | 14 | 70 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| TLVH431NAIDBZR‑Q | TLVH431NAIDBZR‑QR (934666573215) |
Active | 8S% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| TLVH431NAIDBZR‑QVL (934666573235) |
Active | 8S% | SOT23_235 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| TLVH431NAIDBZR‑Q | TLVH431NAIDBZR‑QR | TLVH431NAIDBZR-Q |
|
|
| TLVH431NAIDBZR‑Q | TLVH431NAIDBZR‑QVL | TLVH431NAIDBZR-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| TLVH431N-Q_FAM | Adjustable precision shunt regulators | Data sheet | 2023-07-12 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
| TLVH431NAIDBZR-Q_Nexperia_Product_Reliability | TLVH431NAIDBZR-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.