Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
XS3A2467PW | XS3A2467PWJ | 935691242118 | SOT403-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual low-ohmic double-pole double-throw analog switch
The XS3A2467 is a dual low-ohmic double-pole double-throw analog switch suitable for use as an analog or digital multiplexer/demultiplexer. It consists of four switches, each with two independent input/outputs (nY0 and nY1) and a common input/output (nZ). The two digital inputs (1S and 2S) are used to select the switch position. 1S is used in selecting the independent inputs/outputs switched to 1Z and 2Z, and 2S is used in selecting the independent inputs/outputs switched to 3Z and 4Z. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. This makes it possible for the XS3A2467 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The XS3A2467 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
Wide supply voltage range from 1.4 V to 4.3 V
Very low ON resistance (peak):
1.6 Ω (typical) at VCC = 1.4 V
1.0 Ω (typical) at VCC = 1.65 V
0.55 Ω (typical) at VCC = 2.3 V
0.5 Ω (typical) at VCC = 2.7 V
0.5 Ω (typical) at VCC = 4.3 V
Break-before-make switching
High noise immunity
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 exceeds 4000 V
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
CMOS low-power consumption
Latch-up performance exceeds 100 mA per JESD78 Class II Level A
1.8 V control logic at VCC = 3.6 V
Control input accepts voltages above supply voltage
Very low supply current, even when input is below VCC
High current handling capability (350 mA continuous current under 3.3 V supply)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Appliances
Communication Systems
Medical Equipment
Analog Sensor Monitoring
Audio Routing/Switching
Test and Measurement
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XS3A2467PW | Production | DPDT-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.2 | 40 | 0.04 | -90 | ultra low | -40~125 | 115 | 2.2 | 43.1 | TSSOP16 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XS3A2467PW | XS3A2467PWJ (935691242118) |
Active | S3A2467 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XS3A2467PW | XS3A2467PWJ | XS3A2467PW |
File name | Title | Type | Date |
---|---|---|---|
XS3A2467 | Dual low-ohmic double-pole double-throw analog switch | Data sheet | 2022-02-11 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
xs3a2467 | XS3A2467 IBIS model | IBIS model | 2022-02-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT403-1_118 | TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
XS3A2467PW_Nexperia_Product_Reliability | XS3A2467PW Nexperia Product Reliability | Quality document | 2023-05-29 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
XS3A2467PW | XS3A2467PWJ | 935691242118 | Active | SOT403-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.