Flip-flops, latches, registers

Essential solutions you can depend on for your advanced systems

As with our entire logic portfolio we try to give you as much choice as possible, with numerous flip-flops, latches and registers to solve your design challenges.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improved signal integrity with integrated termination resistors
  • High noise immunity
  • Flow through pin out for easy layout
  • Wide supply voltage range
  • Low propagation delay
  • Overvoltage tolerant inputs options
  • Integrated source termination resistor options
  • Bus hold options
  • AEC-Q100 grade 1

Key applications

  • Timing synchronization in body control and central gateway module
  • Controlled delay addition in instrument cluster module
  • Synchronize signals of display drivers, warning lights and lamp controllers

Parametric search

Flip-flops, latches, registers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AHC(T)164-Q100 8-bit serial-in/parallel-out shift register ACT
74AHC164BQ-Q100 8-bit serial-in/parallel-out shift register Production
74AHC164D-Q100 8-bit serial-in/parallel-out shift register Production
74AHC164PW-Q100 8-bit serial-in/parallel-out shift register Production
74AHCT164BQ-Q100 8-bit serial-in/parallel-out shift register Production
74AHCT164D-Q100 8-bit serial-in/parallel-out shift register Production
74AHCT164PW-Q100 8-bit serial-in/parallel-out shift register Production
74AHC(T)1G79-Q100 Single D-type flip-flop; positive-edge trigger ACT
74AHC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC(T)273-Q100 Octal D-type flip-flop with reset; positive-edge trigger ACT
74AHC273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC(T)374-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74AHC374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC(T)377-Q100 Octal D-type flip-flop with data enable; positive-edge trigger ACT
74AHC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHCT377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHC(T)573-Q100 Octal D-type transparant latch; 3-state ACT
74AHC573BQ-Q100 Octal D-type transparant latch; 3-state Production
74AHC573D-Q100 Octal D-type transparant latch; 3-state Production
74AHC573PW-Q100 Octal D-type transparant latch; 3-state Production
74AHCT573BQ-Q100 Octal D-type transparant latch; 3-state Production
74AHCT573D-Q100 Octal D-type transparant latch; 3-state Production
74AHCT573PW-Q100 Octal D-type transparant latch; 3-state Production
74AHC(T)594-Q100 8-bit shift register with output register ACT
74AHC594BQ-Q100 8-bit shift register with output register Production
74AHC594D-Q100 8-bit shift register with output register Production
74AHC594DB-Q100 8-bit shift register with output register Production
74AHC594PW-Q100 8-bit shift register with output register Production
74AHCT594BQ-Q100 8-bit shift register with output register Production
74AHCT594D-Q100 8-bit shift register with output register Production
74AHCT594DB-Q100 8-bit shift register with output register Production
74AHCT594PW-Q100 8-bit shift register with output register Production
74AHC(T)595-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches ACT
74AHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHC(T)74-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74AHC74BQ-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC74D-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74BQ-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74D-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC(T)107-Q100 Dual JK flip-flop with reset; negative-edge trigger ACT
74HC107D-Q100 Dual JK flip-flop with reset; negative-edge trigger Production
74HC107PW-Q100 Dual JK flip-flop with reset; negative-edge trigger Production
74HCT107D-Q100 Dual JK flip-flop with reset; negative-edge trigger Production
74HC(T)109-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger ACT
74HC109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HCT109D-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HC(T)164-Q100 8-bit serial-in, parallel-out shift register ACT
74HC164BQ-Q100 8-bit serial-in, parallel-out shift register Production
74HC164D-Q100 8-bit serial-in, parallel-out shift register Production
74HC164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HCT164BQ-Q100 8-bit serial-in, parallel-out shift register Production
74HCT164D-Q100 8-bit serial-in, parallel-out shift register Production
74HCT164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HC(T)165-Q100 8-bit parallel-in/serial out shift register ACT
74HC165BQ-Q100 8-bit parallel-in/serial out shift register Production
74HC165D-Q100 8-bit parallel-in/serial out shift register Production
74HC165PW-Q100 8-bit parallel-in/serial out shift register Production
74HCT165BQ-Q100 8-bit parallel-in/serial out shift register Production
74HCT165D-Q100 8-bit parallel-in/serial out shift register Production
74HCT165PW-Q100 8-bit parallel-in/serial out shift register Production
74HC(T)166-Q100 8-bit parallel-in/serial out shift register ACT
74HC166D-Q100 8-bit parallel-in/serial out shift register Production
74HC166PW-Q100 8-bit parallel-in/serial out shift register Production
74HCT166D-Q100 8-bit parallel-in/serial out shift register Production
74HC(T)174-Q100 Hex D-type flip-flop with reset; positive-edge trigger ACT
74HC174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT174D-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HC(T)175-Q100 Quad D-type flip-flop with reset; positive-edge trigger ACT
74HC175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HCT175D-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HC(T)259-Q100 8-bit addressable latch ACT
74HC259BQ-Q100 8-bit addressable latch Production
74HC259D-Q100 8-bit addressable latch Production
74HC259PW-Q100 8-bit addressable latch Production
74HCT259BQ-Q100 8-bit addressable latch Production
74HCT259D-Q100 8-bit addressable latch Production
74HCT259PW-Q100 8-bit addressable latch Production
74HC(T)273-Q100 Octal D-type flip-flop with reset; positive-edge trigger ACT
74HC273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC(T)373-Q100 Octal D-type transparent latch; 3-state ACT
74HC373BQ-Q100 Octal D-type transparent latch; 3-state Production
74HC373D-Q100 Octal D-type transparent latch; 3-state Production
74HC373PW-Q100 Octal D-type transparent latch; 3-state Production
74HCT373BQ-Q100 Octal D-type transparent latch; 3-state Production
74HCT373D-Q100 Octal D-type transparent latch; 3-state Production
74HCT373PW-Q100 Octal D-type transparent latch; 3-state Production
74HC(T)377-Q100 Octal D-type flip-flop with data enable; positive-edge trigger ACT
74HC377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC377DB-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377DB-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC(T)4094-Q100 8-stage shift-and-store bus register ACT
74HC4094D-Q100 8-stage shift-and-store bus register Production
74HC4094DB-Q100 8-stage shift-and-store bus register Production
74HC4094PW-Q100 8-stage shift-and-store bus register Production
74HCT4094D-Q100 8-stage shift-and-store bus register Production
74HCT4094DB-Q100 8-stage shift-and-store bus register Production
74HC(T)573-Q100 Octal D-type transparant latch; 3-state ACT
74HC573BQ-Q100 Octal D-type transparant latch; 3-state Production
74HC573D-Q100 Octal D-type transparant latch; 3-state Production
74HC573DB-Q100 Octal D-type transparant latch; 3-state Production
74HC573PW-Q100 Octal D-type transparant latch; 3-state Production
74HCT573BQ-Q100 Octal D-type transparant latch; 3-state Production
74HCT573D-Q100 Octal D-type transparant latch; 3-state Production
74HCT573PW-Q100 Octal D-type transparant latch; 3-state Production
74HC(T)574-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74HC574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC(T)594-Q100 8-bit shift register with output register ACT
74HC594D-Q100 8-bit shift register with output register Production
74HC594PW-Q100 Production
74HCT594D-Q100 8-bit shift register with output register Production
74HC(T)595-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state ACT
74HC595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC595DB-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HCT595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HCT595D-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC(T)597-Q100 8-bit shift register with input flip-flops ACT
74HC597D-Q100 8-bit shift register with input flip-flops Production
74HC597PW-Q100 8-bit shift register with input flip-flops Production
74HCT597D-Q100 8-bit shift register with input flip-flops Production
74HC(T)74-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger ACT
74HC74BQ-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HC74D-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HC74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HCT74BQ-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HCT74D-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HCT74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74LV164-Q100 8-bit serial-in/parallel-out shift register ACT
74LV164BQ-Q100 8-bit serial-in/parallel-out shift register Production
74LV164D-Q100 8-bit serial-in/parallel-out shift register Production
74LV164PW-Q100 8-bit serial-in/parallel-out shift register Production
74LV165-Q100 8-bit parallel-in/serial-out shift register ACT
74LV165D-Q100 8-bit parallel-in/serial-out shift register Production
74LV165PW-Q100 8-bit parallel-in/serial-out shift register Production
74LV165A-Q100 8-bit parallel-in/serial-out shift register ACT
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV74-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74LV74D-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LV74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC(H)16373A-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state ACT
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC(H)16374A-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state ACT
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC1G175-Q100 Single D-type flip-flop with reset; positive-edge trigger ACT
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G74-Q100 Single D-type flip-flop with set and reset; positive edge trigger ACT
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GD-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79-Q100 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80-Q100 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC273-Q100 Octal D-type flip-flop with reset; positive-edge trigger ACT
74LVC273BQ-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC2G74-Q100 Single D-type flip-flop with set and reset; positive edge trigger ACT
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC373A-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state ACT
74LVC373ABQ-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC373AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC373ADB-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC374A-Q100 Octal D-type flip-flop; 5 V tolerance; positive edge-trigger; 3-state ACT
74LVC374ABQ-Q100 Octal D-type flip-flop; 5 V tolerance; positive edge-trigger; 3-state Production
74LVC374AD-Q100 Octal D-type flip-flop; 5 V tolerance; positive edge-trigger; 3-state Production
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerance; positive edge-trigger; 3-state Production
74LVC573A-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state ACT
74LVC573ABQ-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC573AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC594A-Q100 8-bit shift register with output register ACT
74LVC594ABQ-Q100 8-bit shift register with output register Production
74LVC594AD-Q100 8-bit shift register with output register Production
74LVC594APW-Q100 8-bit shift register with output register Production
74LVC74A-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74LVC74ABQ-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74AD-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74APW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74VHC(T)595-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches ACT
74VHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHC595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHCT595D-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
HEF4013B-Q100 Dual D-type flip-flop ACT
HEF4013BT-Q100 Dual D-type flip-flop Production
HEF4013BTT-Q100 Dual D-type flip-flop Production
HEF4021B-Q100 8-bit static shift register ACT
HEF4021BT-Q100 8-bit static shift register Production
HEF4021BTT-Q100 8-bit static shift register Production
HEF4094B-Q100 8-stage shift-and-store register ACT
HEF4094BT-Q100 8-stage shift-and-store register Production
HEF4094BTT-Q100 8-stage shift-and-store register Production
HEF4894B-Q100 12-stage shift-and-store register LED driver ACT
HEF4894BT-Q100 12-stage shift-and-store register LED driver Production
HEF4894BTT-Q100 12-stage shift-and-store register LED driver Production
NPIC6C4894-Q100 Power logic 12-bit shift register; open-drain outputs ACT
NPIC6C4894D-Q100 Power logic 12-bit shift register; open-drain outputs Production
NPIC6C4894PW-Q100 Power logic 12-bit shift register; open-drain outputs Production
NPIC6C595-Q100 Power logic 8-bit shift register; open-drain outputs ACT
NPIC6C595BQ-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C595D-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C595PW-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596-Q100 Power logic 8-bit shift register; open-drain outputs ACT
NPIC6C596BQ-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596D-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596PW-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596A-Q100 Power logic 8-bit shift register; open-drain outputs ACT
NPIC6C596ABQ-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596AD-Q100 Power logic 8-bit shift register; open-drain outputs Production
NPIC6C596APW-Q100 Power logic 8-bit shift register; open-drain outputs Production
2PC4081Q NPN general-purpose transistor Production
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state Production
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AVC16374DGG-Q100 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state Production
HEF4014BT-Q100 8-bit static shift register Production
HEF4027BT-Q100 Dual JK flip-flop Production
HEF4043BT-Q100 Quad R/S latch with 3-state outputs Production
HEF4794BT-Q100 8-stage shift-and-store register LED driver Production

Marcom graphics (1)

File name Title Type Date
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.