Schottky diodes

Low capacitance plus everything else you expect from a Schottky

Used in digital and RF systems, such as the RF part of mobile phones, our low capacitance (<1 pF) Schottky diodes are ideal for all high frequency applications. Some devices have a capacitance 94% lower than an industry standard BAT54, or less than one third of existing low capacitance diodes such as the BAS40. Of course, this excellent performance is achieved without any trade off in breakdown voltage specification.

Key features and benefits

  • Low diode capacitance(<1 pF)
  • (Very) low diode capacitance
  • Low forward voltage
  • (Very) low forward voltage
  • Ultra-small plastic SMD package (SOD882)
  • Single and triple-isolated diode
  • Single, double and triple configurations available
  • (Ultra / very) small package
  • Ultra-high switching speed

Key applications

  • Digital applications:
    • ultra high-speed switching
    • clamping circuits
  • RF applications:
    • diode ring mixer
    • RF detector
    • RF voltage doubler

Parametric search

Schottky diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
1PS66SB82; 1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes ACT
1PS66SB82 15 V, 30 mA low Cd Schottky barrier diodes Production
1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes Production
1PS70SB82_84_85_86 Schottky barrier (double) diodes ACT
1PS70SB82 Schottky barrier (double) diodes Production
1PS70SB84 Schottky barrier (double) diodes Production
1PS70SB85 Schottky barrier (double) diodes Production
1PS76SB21; BAT721 series Schottky barrier diodes in small packages ACT
1PS76SB21 40 V, 200 mA Schottky barrier diode Production
BAT721 40 V, 200 mA Schottky barrier single diode Production
BAT721A 40 V, 200 mA Schottky barrier dual diode Production
BAT721C 40 V, 200 mA, dual Schottky barrier diode Production
BAT721S 40 V, 200 mA dual Schottky barrier diode Production
1PSxSB17 4 V, 30 mA low C_d Schottky barrier diode ACT
1PS66SB17 4 V, 30 mA low capacitance Schottky barrier diode Production
1PS76SB17 4 V, 30 mA low capacitance Schottky barrier diode Production
1PS79SB17 4 V, 30 mA low capacitance Schottky barrier diode Production
BAS40 series; 1PSxxSB4x series General-purpose Schottky diodes ACT
1PS70SB40 General-purpose Schottky diodes Production
1PS70SB44 General-purpose Schottky diodes Production
1PS70SB45 General-purpose Schottky diodes Production
1PS70SB46 General-purpose Schottky diodes Production
1PS76SB40 General-purpose Schottky diodes Production
1PS79SB40 General-purpose Schottky diodes Production
1PS88SB48 General-purpose Schottky diodes Production
BAS40 General-purpose Schottky diodes Production
BAS40-04 General-purpose Schottky diodes Production
BAS40-04W General-purpose Schottky diodes Production
BAS40-05 General-purpose Schottky diodes Production
BAS40-05V General-purpose Schottky diodes Production
BAS40-05W General-purpose Schottky diodes Production
BAS40-06 General-purpose Schottky diodes Production
BAS40-06W General-purpose Schottky diodes Production
BAS40-07 General-purpose Schottky diodes Production
BAS40-07V General-purpose Schottky diodes Production
BAS40H General-purpose Schottky diodes Production
BAS40L General-purpose Schottky diodes Production
BAS40W General-purpose Schottky diodes Production
BAS40XY General-purpose Schottky diodes Production
BAS70 series; 1PS7xSB70 series General-purpose Schottky diodes ACT
1PS76SB70 General-purpose Schottky diodes Production
1PS79SB70 General-purpose Schottky diodes Production
BAS70 General-purpose Schottky diodes Production
BAS70-04 General-purpose Schottky diodes Production
BAS70-04W General-purpose Schottky diodes Production
BAS70-05 General-purpose Schottky diodes Production
BAS70-05W General-purpose Schottky diodes Production
BAS70-06 General-purpose Schottky diodes Production
BAS70-06W General-purpose Schottky diodes Production
BAS70-07 General-purpose Schottky diodes Production
BAS70-07S General-purpose Schottky diodes Production
BAS70-07V General-purpose Schottky diodes Production
BAS70H General-purpose Schottky diodes Production
BAS70L General-purpose Schottky diodes Production
BAS70VV General-purpose Schottky diodes Production
BAS70W General-purpose Schottky diodes Production
BAS70XY General-purpose Schottky diodes Production
BAT54 series Schottky barrier diodes ACT
BAT54 Schottky barrier diodes Production
BAT54A Schottky barrier diodes Production
BAT54C Schottky barrier diodes Production
BAT54S Schottky barrier diodes Production
BAT54W series Schottky barrier diodes ACT
BAT54AW Schottky barrier diodes Production
BAT54CW Schottky barrier diodes Production
BAT54SW Schottky barrier diodes Production
BAT54W Schottky barrier diodes Production
BAT754 series Schottky barrier diodes ACT
BAT754 Schottky barrier diodes Production
BAT754A Schottky barrier diodes Production
BAT754C Schottky barrier diodes Production
BAT754L Schottky barrier triple diode Production
BAT754S Schottky barrier diodes Production
BAT854W series Schottky barrier (double) diodes ACT
BAT854AW Schottky barrier (double) diodes Production
BAT854CW Schottky barrier (double) diodes Production
BAT854SW Schottky barrier (double) diodes Production
BAT854W Schottky barrier (double) diodes Production
RB751 series Schottky barrier single diodes ACT
RB751CS40 Schottky barrier single diodes Production
RB751S40 Schottky barrier single diodes Production
RB751V40 Schottky barrier single diodes Production
1PS10SB82 Schottky barrier diode Production
1PS70SB10 Schottky barrier single diode Production
1PS70SB14 Dual Schottky barrier diode Production
1PS70SB15 Dual Schottky barrier diode Production
1PS70SB16 Dual Schottky barrier diode Production
1PS76SB10 Schottky barrier single diode Production
1PS79SB10 Schottky barrier single diode Production
1PS79SB30 Schottky barrier single diode Production
1PS79SB31 Schottky barrier diode Production
BAS85 Schottky barrier diode Production
BAS86 Schottky barrier single diode Production
BAT17 Schottky barrier diode Production
BAT46GW 100 V, 250 mA Schottky barrier diode Production
BAT46WH Single Schottky barrier diode Production
BAT46WJ Single Schottky barrier diode Production
BAT54CM Schottky barrier double diode Production
BAT54CV Two Schottky barrier double diodes Production
BAT54GW 30 V, 200 mA Schottky barrier diodes Production
BAT54H Schottky barrier single diode in small SOD123F package Production
BAT54J Schottky barrier single diode Production
BAT54L Schottky barrier diode Production
BAT54VV Schottky barrier triple diode in ultra small SOT666 package Production
BAT54XY Schottky barrier quadruple diode Production
BAT74 Schottky barrier double diode Production
BAT74S Schottky barrier double diode Production
BAT74V Schottky barrier double diode Production
BAT85 Schottky barrier single diode Production
BAT86 Schottky barrier single diode Production
PMBD353 Schottky barrier double diode Production
PMBD354 Schottky barrier double diode Production
RB520CS3002L 200 mA low VF MEGA Schottky barrier rectifier Production
RB520CS30L 100 mA low VF MEGA Schottky barrier rectifier Production
RB520S30 200 mA low VF MEGA Schottky barrier rectifier Production
RB521CS30L 100 mA low V_F MEGA Schottky barrier rectifier Production
RB521S30 200 mA low Vf MEGA Schottky barrier rectifier Production

Leaflet (1)

File name Title Type Date
75016761 High forward current at low forward voltage in SMD packages; NXP low VF (MEGA) Schottky diodes Leaflet 2009-07-31

Marcom graphics (1)

File name Title Type Date
TO-236AB_SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
75017631 Discretes Semiconductors Selection Guide 2016 Selection guide 2016-02-16

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.