Application-specific ESD solutions

Superior ‘out of the box’ protection from a single chip

Our application-specific ESD protection solutions are developed and tested to ensure the best results for each target application – including mobile, consumer and computing interfaces. Together with performance benefits they give you an optimized solution in one device, reducing pick-and-place, logistics and quality costs. Features include very low clamping voltage and dynamic resistance, and zero degradation.

Key features and benefits

  • Solutions developed and tested for target application
  • No degradation - full ESD protection even after 1000 IEC level ESD strikes
  • Optimized solution in one device working 'out of the box'
  • Delivery security and quality control of Nexperia's in-house sources
  • Matching to application routing, where applicable
  • Savings in pick-and-place, logistics and quality costs
  • Very low clamping voltages and dynamic resistances to optimize protection of system chip
  • Superior parameter line matching by having all devices on same chip

Key applications

  • Mobile phone interfaces
  • Portable consumer electronics interfaces
  • Consumer electronics interfaces
  • Computing interfaces

Products

Type number Description Status Quick access
PESD5V0S1UA; PESD12VS1UA Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ; PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PRTR5V0U2F; PRTR5V0U2K Ultra low capacitance double rail-to-rail ESD protection ACT
PRTR5V0U2F Ultra low capacitance double rail-to-rail ESD protection Production
PUSBMxX4-TL series High-speed USB OTG ESD protection diode arrays ACT
PUSBM12VX4-TL High-speed USB OTG ESD protection diode arrays Production
PUSBM30VX4-TL High-speed USB OTG ESD protection diode arrays Production
PUSBM5V5X4-TL High-speed USB OTG ESD protection diode arrays Production
IP4256CZ5-W Single and dual-channel passive filter network with ESD protection Production
IP4283CZ10-TBR ESD protection for ultra high-speed interfaces Production
IP4292CZ10-TBR ESD protection for ultra high-speed interfaces Production
IP4294CZ10 Production
IP4294CZ10-TBR ESD protection for ultra high-speed interfaces Production
IP4786CZ32 DVI and HDMI interface ESD and overcurrent protection, DDC/CEC buffering, hot plug detect and backdrive protection Production
IP4786CZ32S DVI and HDMI interface ESD and overcurrent protection, DDC/CEC buffering, hot plug detect and backdrive protection Production
IP4787CZ32 DVI and HDMI interface ESD protection, DDC/CEC buffering, hot plug handling and backdrive protection Production
IP4788CZ32 DVI and HDMI interface ESD and overcurrent protection, DDC/CEC buffering, hot plug detect and backdrive protection Production
IP4791CZ12 HDMI ESD protection, level shifter and backdrive protection Production
PESD18VF1BL Ultra low capacitance bidirectional ESD protection diode Production
PESD18VF1BSF Ultra low capacitance bidirectional ESD protection diode Production
PESD1CAN CAN bus ESD protection diode Production
PESD1CAN-U CAN bus ESD protection diode Production
PESD1FLEX FlexRay bus ESD protection diode Production
PESD1IVN-U In-vehicle network ESD protection diode Production
PESD1LIN LIN-bus ESD protection diode Production
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces Production
PESD1USB30 Production
PESD24VF1BL Ultra low capacitance bidirectional ESD protection diode Production
PESD24VF1BSF Ultra low capacitance bidirectional ESD protection diode Production
PESD2CAN CAN bus ESD protection diode Production
PESD2ETH-AX Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-X Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2IVN-U In-vehicle network ESD protection diode Production
PESD2USB30 Production
PESD3USB30 Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodesxxxdd Production
PESD5V0V2BMB Very low capacitance bidirectional ESD protection diodes Production
PHDMI2F4 ESD protection for ultra high-speed interfaces Production
PRTR5V0U4D Ultra low capacitance quadruple rail-to-rail ESD protection Production
PUSB2X4D ESD protection for high-speed interfaces Production
PUSB3AB4 ESD protection for ultra high-speed interfaces Production
PUSB3AB6 ESD protection for ultra high-speed interfaces Production
PUSB3F96 ESD protection for ultra high-speed interfaces Production
PUSB3FR4 ESD protection for ultra high-speed interfaces Production
PUSB3FR6 ESD protection for ultra high-speed interfaces Production
PUSB3TB6 ESD protection for ultra high-speed interfaces Production

Brochure (4)

File name Title Type Date
75017196 Protect USB On-The-Go and the Vbus charger from ESD with just one device Brochure 2012-04-24
75017259 NXP solutions for consumer and computer interfaces Brochure 2012-04-24
939775017444 Discretes for portable devices and mobile handsets Brochure 2013-09-03
Application_Guide_for_USB_3_1 Application guide for USB 3.1 Brochure 2015-07-23

Leaflet (8)

File name Title Type Date
75016798 30 dB EMI filter with up to 30 kV IEC contact ESD protection in leadless packages; NXP multi-channel ESD protection and EMI filter IP425xCZ8-4/CZ12-6/CZ16-8 IP4256CZ3-M/CZ5-W/CZ6-F Leaflet 2009-08-31
75016976 NXP ESD protection IC IP4791 Leaflet 2010-08-31
75017519 High-performance, small form-factor devices protect the NFC antenna Leaflet 2014-01-28
939775017547 Application Guide Common Mode Filter Leaflet 2014-04-30
75017599 PUSB3TB6 - Very compact ESD protection for six high-speed data lines Leaflet 2014-09-09
75017623 NXP SD Card Interface: LDO, Outstanding ESD, and Highest Clock Speed! Leaflet 2014-12-07
75017654 TrEOS Protection - ESD protection without compromise Leaflet 2015-05-04
75017664 Application guide: ESD protection Leaflet 2015-07-03

Line card (1)

File name Title Type Date
75017689 ESD protection, TVS devices, and EMI filtering Line card 2015-11-25

Marcom graphics (1)

File name Title Type Date
WLCSP10_4-2-4_mk wafer level chip-size package; 10 bumps (4-2-4) Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
75017631 Discretes Semiconductors Selection Guide 2016 Selection guide 2016-02-16

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.