LCD and camera RC filter with integrated protection

No room for compromise

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.

Parametric search

LCD and camera RC filter with integrated protection
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
IP4251/52/53/54-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection ACT
IP4251CZ16-8-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
IP4252CZ16-8-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
IP4252CZ8-4-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
IP4254CZ16-8-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
IP4254CZ8-4-TTL Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
PEMIxCSP family Integrated 4-, 6- and 8-channel passive filter network with ESD protection ACT
PEMI8CSP-RW-P Integrated 4-, 6- and 8-channel passive filter network with ESD protection Production
IP4256CZ5-W Single and dual-channel passive filter network with ESD protection Production

Brochure (1)

File name Title Type Date
939775017444 Discretes for portable devices and mobile handsets Brochure 2013-09-03

Leaflet (1)

File name Title Type Date
75016798 30 dB EMI filter with up to 30 kV IEC contact ESD protection in leadless packages; NXP multi-channel ESD protection and EMI filter IP425xCZ8-4/CZ12-6/CZ16-8 IP4256CZ3-M/CZ5-W/CZ6-F Leaflet 2009-08-31

Outline 3d (1)

File name Title Type Date
wlcsp8_3x3-a1_3d wlcsp8 3X3-a1 3d Outline 3d 2017-01-30

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.