General purpose ESD protection devices

Looking for advanced ESD protection for more robust designs?

Your search is over! We offer a wide range of ESD protection devices delivering robust performance up to 30 kV, together with a choice of some 20 packages. So finding a solution that best fits your application is easy.

Products

Type number Description Status Quick access
BZA800A-series Quadruple ESD transient voltage suppressor ACT
BZA856A Quadruple ESD transient voltage suppressor Production
BZA862A Quadruple ESD transient voltage suppressor Production
PESD3V3S4UF; PESD5V0S4UF Unidirectional quadruple ESD protection diode arrays ACT
PESD3V3S4UF Unidirectional quadruple ESD protection diode arrays Production
PESD5V0S4UF Unidirectional quadruple ESD protection diode arrays Production
PESD5V0S1BA_BB_BL Low capacitance bidirectional ESD protection diodes ACT
PESD5V0S1BA Low capacitance bidirectional ESD protection diodes Production
PESD5V0S1BB Low capacitance bidirectional ESD protection diodes Production
PESD5V0S1BL Low capacitance bidirectional ESD protection diodes Production
PESD5V0S1UA; PESD12VS1UA Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ; PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5Zx series Low capacitance unidirectional ESD protection diodes ACT
PESD5Z12 Low capacitance unidirectional ESD protection diodes Production
PESD5Z2.5 Low capacitance unidirectional ESD protection diodes Production
PESD5Z3.3 Low capacitance unidirectional ESD protection diodes Production
PESD5Z5.0 Low capacitance unidirectional ESD protection diodes Production
PESD5Z6.0 Low capacitance unidirectional ESD protection diodes Production
PESD5Z7.0 Low capacitance unidirectional ESD protection diodes Production
PESDxS1UL series Unidirectional ESD protection diodes ACT
PESD12VS1UL Unidirectional ESD protection diodes Production
PESD15VS1UL Unidirectional ESD protection diodes Production
PESD24VS1UL Unidirectional ESD protection diode Production
PESD3V3S1UL Unidirectional ESD protection diodes Production
PESD5V0S1UL Unidirectional ESD protection diodes Production
PESDxS2UAT series Double ESD protection diode in SOT23 package ACT
PESD15VS2UAT Double ESD protection diode in SOT23 package Production
PESD24VS2UAT Double ESD protection diode in SOT23 package Production
PESD3V3S2UAT Double ESD protection diode in SOT23 package Production
PESD5V0S2UAT Double ESD protection diode in SOT23 package Production
PESDxS2UQ series Double ESD protection diodes in SOT663 package ACT
PESD12VS2UQ Double ESD protection diodes in SOT663 package Production
PESD15VS2UQ Double ESD protection diodes in SOT663 package Production
PESD24VS2UQ Double ESD protection diodes Production
PESD3V3S2UQ Double ESD protection diodes in SOT663 package Production
PESD5V0S2UQ Double ESD protection diodes in SOT663 package Production
PESDxS2UT series Double ESD protection diodes in SOT23 package ACT
PESD12VS2UT Double ESD protection diodes in SOT23 package Production
PESD15VS2UT Double ESD protection diodes in SOT23 package Production
PESD24VS2UT Double ESD protection diodes in SOT23 package Production
PESD3V3S2UT Double ESD protection diodes in SOT23 package Production
PESD5V2S2UT Double ESD protection diodes in SOT23 package Production
PESDxS4UD series Quadruple ESD protection diode arrays in a SOT457 package ACT
PESD24VS4UD Quadruple ESD protection diode arrays in a SOT457 package Production
PESD3V3S4UD Quadruple ESD protection diode arrays in a SOT457 package Production
PESD5V0S4UD Quadruple ESD protection diode arrays in a SOT457 package Production
PESDxS5UD series Fivefold ESD protection diode arrays ACT
PESD12VS5UD Fivefold ESD protection diode arrays Production
PESD15VS5UD Fivefold ESD protection diode arrays Production
PESD24VS5UD Fivefold ESD protection diode arrays Production
PESD3V3S5UD Fivefold ESD protection diode arrays Production
PESD5V0S5UD Fivefold ESD protection diode arrays Production
BZA408B Quadruple bidirectional ESD transient voltage suppressor Production
BZA420A Quadruple ESD transient voltage suppressor Production
BZA456A Quadruple ESD transient voltage suppressor Production
BZA462A Quadruple ESD transient voltage suppressor Production
BZA956A Quadruple ESD transient voltage suppressor Production
BZA962A Quadruple ESD transient voltage suppressor Production
BZA968A Quadruple ESD transient voltage suppressor Production
PESD12VS1UB ESD protection diodes in SOD523 package Production
PESD12VS1ULD Unidirectional ESD protection diode Production
PESD15VS1UB ESD protection diodes in SOD523 package Production
PESD15VS1ULD Unidirectional ESD protection diode Production
PESD24VS1UA Unidirectional ESD protection diode Production
PESD24VS1UB ESD protection diodes in SOD523 package Production
PESD24VS1ULD Unidirectional ESD protection diode Production
PESD36VS1UJ Unidirectional ESD protection diode Production
PESD36VS1UL Unidirectional ESD protection diode Production
PESD36VS2UT Low capacitance unidirectional double ESD protection diode Production
PESD3V3L5UK Low-capacitance, unidirectional diode arrays Production
PESD3V3S1UB ESD protection diodes in SOD523 package Production
PESD3V3V1BCSF Ultra low clamping bidirectional ESD protection diode Production
PESD5V0S1BLD Low capacitance bidirectional ESD protection diode Production
PESD5V0S1BSF Ultra low profile bidirectional low capacitance ESD protection diode Production
PESD5V0S1UB ESD protection diodes in SOD523 package Production
PESD5V0S1ULD Unidirectional ESD protection diode Production
PESD5V0S1USF Unidirectional ESD protection diode Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production

Marcom graphics (1)

File name Title Type Date
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.