Transient Voltage Surge Suppressor (TVS)

Double the peak pulse power, half the board space

Delivering high quality protection against transient over-voltage, our unidirectional TVS diodes are ideal for all your power, automotive and telecommunications needs. Their peak pulse power rating is up to double that of competitor devices in similar packages. Also, package options include the ‘FlatPower’. This is perfect for space-saving and miniaturized systems as it reduces board space and height requirements by 50% compared to the SMA package.

Key features and benefits

  • Rated peak pulse power: PTVS series, PPPM = 400 W (350 W for 3.3 V): MMBZ series, PPPM = 24 up to 40 W
  • Double peak pulse power compared to competition in same or similar package
  • Available in small plastic package SOD123W / very low height (2.7x1.7x1 mm)
  • 50% reduced board space compared to SMA package
  • Reverse standoff voltage range for PTVS: VRWM = 3.3 up to 64 V for MMBZ: VRWM = 8.5 up to 26 V
  • 50% reduced height compared to SMA package
  • AEC-Q101 qualified
  • Very low leakage current

Key applications

  • Power supplies
  • Power management
  • Automotive applications
  • Telecommunication circuits

Parametric search

Transient Voltage Surge Suppressor (TVS)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BZA800AVL series Quadruple low capacitance ESD suppressor ACT
BZA856AVL Quadruple low capacitance ESD suppressor Production
BZA900A-series Quadruple ESD transient voltage suppressor ACT
BZA956A Quadruple ESD transient voltage suppressor Production
BZA962A Quadruple ESD transient voltage suppressor Production
BZA968A Quadruple ESD transient voltage suppressor Production
BZA900AVL series Quadruple low capacitance ESD suppressor ACT
BZA962AVL Quadruple low capacitance ESD suppressor Production
MMBZxAL series Low capacitance unidirectional double ESD protection diodes ACT
MMBZ10VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ12VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ15VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ18VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ20VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ27VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ33VAL Low capacitance unidirectional double ESD protection diodes Production
MMBZ5V6AL Low capacitance unidirectional double ESD protection diodes Production
MMBZ6V2AL Low capacitance unidirectional double ESD protection diodes Production
MMBZ6V8AL Low capacitance unidirectional double ESD protection diodes Production
MMBZ9V1AL Low capacitance unidirectional double ESD protection diodes Production
MMBZxVCL; MMBZxVDL series Double ESD protection diodes for transient overvoltage suppression ACT
MMBZ12VDL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ15VDL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ18VCL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ20VCL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ27VCL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ33VCL Double ESD protection diodes for transient overvoltage suppression Production
PTVSxP1UP 600 W Transient Voltage Suppressor ACT
PTVS10VP1UP 600 W Transient Voltage Suppressor Production
PTVS11VP1UP 600 W Transient Voltage Suppressor Production
PTVS12VP1UP 600 W Transient Voltage Suppressor Production
PTVS13VP1UP 600 W Transient Voltage Suppressor Production
PTVS14VP1UP 600 W Transient Voltage Suppressor Production
PTVS15VP1UP 600 W Transient Voltage Suppressor Production
PTVS16VP1UP 600 W Transient Voltage Suppressor Production
PTVS17VP1UP 600 W Transient Voltage Suppressor Production
PTVS18VP1UP 600 W Transient Voltage Suppressor Production
PTVS20VP1UP 600 W Transient Voltage Suppressor Production
PTVS22VP1UP 600 W Transient Voltage Suppressor Production
PTVS24VP1UP 600 W Transient Voltage Suppressor Production
PTVS26VP1UP 600 W Transient Voltage Suppressor Production
PTVS28VP1UP 600 W Transient Voltage Suppressor Production
PTVS30VP1UP 600 W Transient Voltage Suppressor Production
PTVS33VP1UP 600 W Transient Voltage Suppressor Production
PTVS36VP1UP 600 W Transient Voltage Suppressor Production
PTVS3V3P1UP 600 W Transient Voltage Suppressor Production
PTVS40VP1UP 600 W Transient Voltage Suppressor Production
PTVS43VP1UP 600 W Transient Voltage Suppressor Production
PTVS45VP1UP 600 W Transient Voltage Suppressor Production
PTVS48VP1UP 600 W Transient Voltage Suppressor Production
PTVS51VP1UP 600 W Transient Voltage Suppressor Production
PTVS54VP1UP 600 W Transient Voltage Suppressor Production
PTVS58VP1UP 600 W Transient Voltage Suppressor Production
PTVS5V0P1UP 600 W Transient Voltage Suppressor Production
PTVS60VP1UP 600 W Transient Voltage Suppressor Production
PTVS64VP1UP 600 W Transient Voltage Suppressor Production
PTVS6V0P1UP 600 W Transient Voltage Suppressor Production
PTVS6V5P1UP 600 W Transient Voltage Suppressor Production
PTVS7V0P1UP 600 W Transient Voltage Suppressor Production
PTVS7V5P1UP 600 W Transient Voltage Suppressor Production
PTVS8V0P1UP 600 W Transient Voltage Suppressor Production
PTVS8V5P1UP 600 W Transient Voltage Suppressor Production
PTVS9V0P1UP 600 W Transient Voltage Suppressor Production
PTVSxP1UTP series High-temperature 600 W Transient Voltage Suppressor ACT
PTVS10VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVSxS1UR 400 W Transient Voltage Suppressor ACT
PTVS10VS1UR 400 W Transient Voltage Suppressor Production
PTVS11VS1UR 400 W Transient Voltage Suppressor Production
PTVS12VS1UR 400 W Transient Voltage Suppressor Production
PTVS13VS1UR 400 W Transient Voltage Suppressor Production
PTVS14VS1UR 400 W Transient Voltage Suppressor Production
PTVS15VS1UR 400 W Transient Voltage Suppressor Production
PTVS16VS1UR 400 W Transient Voltage Suppressor Production
PTVS17VS1UR 400 W Transient Voltage Suppressor Production
PTVS18VS1UR 400 W Transient Voltage Suppressor Production
PTVS20VS1UR 400 W Transient Voltage Suppressor Production
PTVS22VS1UR 400 W Transient Voltage Suppressor Production
PTVS24VS1UR 400 W Transient Voltage Suppressor Production
PTVS26VS1UR 400 W Transient Voltage Suppressor Production
PTVS28VS1UR 400 W Transient Voltage Suppressor Production
PTVS30VS1UR 400 W Transient Voltage Suppressor Production
PTVS33VS1UR 400 W Transient Voltage Suppressor Production
PTVS36VS1UR 400 W Transient Voltage Suppressor Production
PTVS3V3S1UR 400 W Transient Voltage Suppressor Production
PTVS40VS1UR 400 W Transient Voltage Suppressor Production
PTVS43VS1UR 400 W Transient Voltage Suppressor Production
PTVS45VS1UR 400 W Transient Voltage Suppressor Production
PTVS48VS1UR 400 W Transient Voltage Suppressor Production
PTVS51VS1UR 400 W Transient Voltage Suppressor Production
PTVS54VS1UR 400 W Transient Voltage Suppressor Production
PTVS58VS1UR 400 W Transient Voltage Suppressor Production
PTVS5V0S1UR 400 W Transient Voltage Suppressor Production
PTVS60VS1UR 400 W Transient Voltage Suppressor Production
PTVS64VS1UR 400 W Transient Voltage Suppressor Production
PTVS6V0S1UR 400 W Transient Voltage Suppressor Production
PTVS6V5S1UR 400 W Transient Voltage Suppressor Production
PTVS7V0S1UR 400 W Transient Voltage Suppressor Production
PTVS7V5S1UR 400 W Transient Voltage Suppressor Production
PTVS8V0S1UR 400 W Transient Voltage Suppressor Production
PTVS8V5S1UR 400 W Transient Voltage Suppressor Production
PTVS9V0S1UR 400 W Transient Voltage Suppressor Production
PTVSxS1UTR series High-temperature 400 W Transient Voltage Suppressor ACT
PTVS10VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS11VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS13VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS16VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS20VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS28VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS3V3S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS9V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVSxU1UPA series 300 W Transient Voltage Suppressor ACT
PTVS10VU1UPA 300 W Transient Voltage Suppressor Production
PTVS12VU1UPA 300 W Transient Voltage Suppressor Production
PTVS15VU1UPA 300 W Transient Voltage Suppressor Production
PTVS18VU1UPA 300 W Transient Voltage Suppressor Production
PTVS26VU1UPA 300 W Transient Voltage Suppressor Production
PTVS7V5U1UPA 300 W Transient Voltage Suppressor Production
BZA408B Quadruple bidirectional ESD transient voltage suppressor Production
BZA420A Quadruple ESD transient voltage suppressor Production
PTVS10VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS12VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS12VZ1USKN Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS15VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS18VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS20VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS22VZ1USK Production
PTVS26VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V0Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V0Z1USKN Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V0Z1USKP Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS7V5Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production

Brochure (1)

File name Title Type Date
939775017444 Discretes for portable devices and mobile handsets Brochure 2013-09-03

Leaflet (2)

File name Title Type Date
75016930 FlatPower TVS: Smallest packages in 600/400 W surge-protection class; NXP 600 and 400 W TVS diodes in SOD128 and SOD123W Leaflet 2010-04-30
939775017539 300 W surge protection in a leadless, flat 2x2 mm package Leaflet 2014-05-20

Line card (1)

File name Title Type Date
75017689 ESD protection, TVS devices, and EMI filtering Line card 2015-11-25

Marcom graphics (1)

File name Title Type Date
CFP5_SOD128_mk plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
75017631 Discretes Semiconductors Selection Guide 2016 Selection guide 2016-02-16

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.