Logic voltage translators

An efficient solution for voltage matching

Bi-directional level shifter and translator circuits act as an interface between applications with different supply voltage and input-output voltage levels.

Our wide range of non-inverting level shifters and translators can help you find the exact solution you need.

Key features and benefits

  • Wide supply voltage range
  • Low propagation delay
  • Low power suspend mode
  • Auto-direction sensing
  • 3-state output options
  • Overvoltage tolerant options
  • AEC-Q100 grade 1

Key applications

  • I²C
  • Display clusters
  • Infotainment
  • Vision Control
  • Battery Management

Parametric search

Logic voltage translators
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AVC1T45-Q100 Dual-supply voltage level translator/transceiver; 3-state ACT
74AVC1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state Production
74AVC2T45-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state ACT
74AVC2T45DC-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state Production
74AVC2T45DP-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state Production
74AVC2T45GD-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state Production
74AVC4T245-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state ACT
74AVC4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVC4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVC4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVC8T245-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state ACT
74AVC8T245BQ-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVC8T245PW-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVCH4T245-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state ACT
74AVCH4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVCH4T245D-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVCH4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74HC4050-Q100 Hex non-inverting HIGH-to-LOW level shifter ACT
74HC4050D-Q100 Hex non-inverting HIGH-to-LOW level shifter Production
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter Production
74LVC(H)1T45-Q100 Dual supply translating transceiver; 3-state ACT
74LVC1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVCH1T45GW-Q100 Dual supply translating transceiver; 3-state Production
74LVC(H)2T45-Q100 Dual supply translating transceiver; 3-state ACT
74LVC2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVCH2T45DC-Q100 Dual supply translating transceiver; 3-state Production
74LVC(H)8T245-Q100 8-bit dual supply translating transceiver; 3-state ACT
74LVC8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVCH8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVCH8T245PW-Q100 8-bit dual supply translating transceiver; 3-state Production
74LVC4245A-Q100 Octal dual supply translating transceiver; 3-state ACT
74LVC4245ABQ-Q100 Octal dual supply translating transceiver; 3-state Production
74LVC4245AD-Q100 Octal dual supply translating transceiver; 3-state Production
74LVC4245APW-Q100 Octal dual supply translating transceiver; 3-state Production
HEF4104B-Q100 Quad low-to-high voltage translator with 3-state outputs ACT
HEF4104BT-Q100 Quad low-to-high voltage translator with 3-state outputs Production
74AUP1T34GW-Q100 Low-power dual supply translating buffer Production
74AVC16T245DGV-Q100 16-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVC20T245DGG-Q100 20-bit dual supply translating transceiver with configurable voltage translation; 3-state Production
74AVCH1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state Production

Marcom graphics (1)

File name Title Type Date
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.