Specialty Logic

Filling the requirements of special-purpose applications

Need something a bit special for your design? We might have exactly what you are looking for in our specialty logic range. It includes various functions such as phase locked loops (PLLs), digital comparators, printer interfaces, and more.

Products

Type number Description Status Quick access
74AHC(T)123A-Q100 Dual retriggerable monostable multivibrator with reset ACT
74AHC123ABQ-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHC123AD-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHCT123ABQ-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHCT123AD-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC(T)123-Q100 Dual retriggerable monostable multivibrator with reset ACT
74HC123BQ-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC123D-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HCT123D-Q100 Dual retriggerable monostable multivibrator with reset Production
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC4538-Q100 Dual retriggerable precision monostable multivibrator ACT
74HC4538D-Q100 Dual retriggerable precision monostable multivibrator Production
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74HCT4538-Q100 Dual retriggerable precision monostable multivibrator ACT
74HCT4538D-Q100 Dual retriggerable precision monostable multivibrator Production
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74LVC1G123-Q100 Single retriggerable monostable multivibrator; Schmitt trigger ACT
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger Production
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger Production
HEF4047BT-Q100 Monostable/astable multivibrator Production
HEF4528BT-Q100 Dual monostable multivibrator Production
HEF4538BT-Q100 Dual precision monostable multivibrator Production

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.