×

Specialty logic

Products

Type number Description Status Quick access
74AHC123A; 74AHCT123A Dual retriggerable monostable multivibrator with reset ACT
74AHC123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHC123AD Dual retriggerable monostable multivibrator with reset Production
74AHC123APW Dual retriggerable monostable multivibrator with reset Production
74AHCT123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHCT123AD Dual retriggerable monostable multivibrator with reset Production
74AHCT123APW Dual retriggerable monostable multivibrator with reset Production
74HC123; 74HCT123 Dual retriggerable monostable multivibrator with reset ACT
74HC123BQ Dual retriggerable monostable multivibrator with reset Production
74HC123D Dual retriggerable monostable multivibrator with reset Production
74HC123PW Dual retriggerable monostable multivibrator with reset Production
74HCT123D Dual retriggerable monostable multivibrator with reset Production
74HCT123PW Dual retriggerable monostable multivibrator with reset Production
74HC221; 74HCT221 Dual non-retriggerable monostable multivibrator with reset ACT
74HCT221D Dual non-retriggerable monostable multivibrator with reset Production
74HC280; 74HCT280 9-bit odd/even parity generator/checker ACT
74HC280D 9-bit odd/even parity generator/checker Production
74HCT280D 9-bit odd/even parity generator/checker Production
74HCT280PW 9-bit odd/even parity generator/checker Production
74HC4046A; 74HCT4046A Phase-locked loop with VCO ACT
74HC4046AD Phase-locked loop with VCO Production
74HC4046APW Phase-locked loop with VCO Production
74HCT4046AD Phase-locked loop with VCO Production
74HCT4046APW Phase-locked loop with VCO Production
74HC423 Dual retriggerable monostable multivibrator with reset ACT
74HC423BQ Dual retriggerable monostable multivibrator with reset Production
74HC423D Dual retriggerable monostable multivibrator with reset Production
74HC4538 Dual retriggerable precision monostable multivibrator ACT
74HC4538D Dual retriggerable precision monostable multivibrator Production
74HC4538PW Dual retriggerable precision monostable multivibrator Production
74HC688 8-bit magnitude comparator ACT
74HC688D 8-bit magnitude comparator Production
74HC688PW 8-bit magnitude comparator Production
74HC85; 74HCT85 4-bit magnitude comparator ACT
74HC85D 4-bit magnitude comparator Production
74HC85PW 4-bit magnitude comparator Production
74HCT85D 4-bit magnitude comparator Production
74HCT85PW 4-bit magnitude comparator Production
74HCT221 Dual non-retriggerable monostable multivibrator with reset ACT
74HCT221D Dual non-retriggerable monostable multivibrator with reset Production
74HCT4538 Dual retriggerable precision monostable multivibrator ACT
74HCT4538D Dual retriggerable precision monostable multivibrator Production
74HCT4538PW Dual retriggerable precision monostable multivibrator Production
74LV123 Dual retriggerable monostable multivibrator with reset ACT
74LV123BQ Dual retriggerable monostable multivibrator with reset Production
74LV123D Dual retriggerable monostable multivibrator with reset Production
74LV123PW Dual retriggerable monostable multivibrator with reset Production
74LV123-Q100 Dual retriggerable monostable multivibrator with reset ACT
74LV123D-Q100 Dual retriggerable monostable multivibrator with reset Production
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74LVC1G123 Single retriggerable monostable multivibrator; Schmitt trigger inputs ACT
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
HEF4046B Phase-locked loop ACT
HEF4046BT Phase-locked loop Production
HEF4047B Monostable/astable multivibrator ACT
HEF4047BT Monostable/astable multivibrator Production
HEF4528B Dual monostable multivibrator ACT
HEF4528BT Dual monostable multivibrator Production
HEF4538B Dual precision monostable multivibrator ACT
HEF4538BT Dual precision monostable multivibrator Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference