GX packages

Facilitate miniaturization using GX packages

Nexperia continues to lead the logic industry with the world's smallest logic package! The new GX package is over 25 percent smaller than the smallest XSON package (suffix GN), previously the world's smallest package. While only 0.8 mm x 0.8 mm x 0.35 mm high, its breakthrough design retains the traditional 0.5 mm pad pitch to allow simplified PCB assembly.

The GX package is a leadless PicoGate package. It houses the same silicon die as larger leadless and leaded PicoGate packages. This ensures that along with the smaller footprint identical electrical performance is assured. Its tiny size saves valuable board real estate, while the 0.5 mm pad pitch allows it to be used in existing 0.5 mm pitch assembly processes. This eliminates the need for costly/complex step-down masks during PCB solder printing.

The package is an ideal choice for leading-edge portable devices such as smart phones where PCB space and low cost assembly is critical. With its larger pads the GX package offers easier component placement as well as improved strength, reliability, and thermal characteristics.

Key features and benefits

  • Very small footprint 0.8 mm x 0.8 mm x 0.35 mm (W x L x H)
  • Ease of assembly 0.5 mm lead pitch
  • Leadless, no bent leads
  • No co-planarity issues
  • Pb-free, RoHS and dark green compliant
  • Temperature range -40 °C to 125 °C

Key applications

  • Space constrained applications
  • Smart Phone
  • Tablet
  • Portable

Parametric search

GX packages
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AUP1G00 Low-power 2-input NAND gate ACT
74AUP1G00GX Low-power 2-input NAND gate Production
74AUP1G02 Low-power 2-input NOR-gate ACT
74AUP1G02GX Low-power 2-input NOR-gate Production
74AUP1G04 Low-power inverter ACT
74AUP1G04GX Low-power inverter Production
74AUP1G06 Low-power inverter with open-drain output ACT
74AUP1G06GX Low-power inverter with open-drain output Production
74AUP1G07 Low-power buffer with open-drain output ACT
74AUP1G07GX Low-power buffer with open-drain output Production
74AUP1G08 Low-power 2-input AND gate ACT
74AUP1G08GX Low-power 2-input AND gate Production
74AUP1G09 Low-power 2-input AND gate with open-drain ACT
74AUP1G09GX Low-power 2-input AND gate with open-drain Production
74AUP1G125 Low-power buffer/line driver; 3-state ACT
74AUP1G125GX Low-power buffer/line driver; 3-state Production
74AUP1G126 Low-power buffer/line-driver; 3-state ACT
74AUP1G126GX Low-power buffer/line-driver; 3-state Production
74AUP1G132 Low-power 2-input NAND Schmitt trigger ACT
74AUP1G132GX Low-power 2-input NAND Schmitt trigger Production
74AUP1G14 Low-power Schmitt trigger inverter ACT
74AUP1G14GX Low-power Schmitt trigger inverter Production
74AUP1G157 Low-power 2-input multiplexer ACT
74AUP1G157GX Low-power 2-input multiplexer Production
74AUP1G17 Low-power Schmitt trigger ACT
74AUP1G17GX Low-power Schmitt trigger Production
74AUP1G240 Low-power inverting buffer/line driver; 3-state ACT
74AUP1G240GX Low-power inverting buffer/line driver; 3-state Production
74AUP1G32 Low-power 2-input OR-gate ACT
74AUP1G32GX Low-power 2-input OR-gate Production
74AUP1G3208 Low-power 3-input OR-AND gate ACT
74AUP1G3208GX Low-power 3-input OR-AND gate Production
74AUP1G34 Low-power buffer ACT
74AUP1G34GX Low-power buffer Production
74AUP1G38 Low-power 2-input NAND-gate (open drain) ACT
74AUP1G38GX Low-power 2-input NAND-gate (open drain) Production
74AUP1G57 Low-power configurable multiple function gate ACT
74AUP1G57GX Low-power configurable multiple function gate Production
74AUP1G58 Low-power configurable multiple function gate ACT
74AUP1G58GX Low-power configurable multiple function gate Production
74AUP1G74 Low-power D-type flip-flop with set and reset; positive-edge trigger ACT
74AUP1G74GX Low-power D-type flip-flop with set and reset; positive-edge trigger Development
74AUP1G79 Low-power D-type flip-flop; positive-edge trigger ACT
74AUP1G79GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G86 Low-power 2-input EXCLUSIVE-OR gate ACT
74AUP1G86GX Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G97 Low-power configurable multiple function gate ACT
74AUP1G97GX Low-power configurable multiple function gate Production
74AUP1G98 Low-power configurable multiple function gate ACT
74AUP1G98GX Low-power configurable multiple function gate Production
74AUP1GU04 Low-power unbuffered inverter ACT
74AUP1GU04GX Low-power unbuffered inverter Production
74AUP1T34 Low-power dual supply translating buffer ACT
74AUP1T34GX Low-power dual supply translating buffer Production
74AUP1T97 Low-power configurable gate with voltage-level translator ACT
74AUP1T97GX Low-power configurable gate with voltage-level translator Production
74AUP2G00 Low-power dual 2-input NAND gate ACT
74AUP2G00GX Low-power dual 2-input NAND gate Development
74AUP2G04 Low-power dual inverter ACT
74AUP2G04GX Low-power dual inverter Production
74AUP2G07 Low-power dual buffer with open-drain output ACT
74AUP2G07GX Low-power dual buffer with open-drain output Production
74AUP2G08 Low-power dual 2-input AND gate ACT
74AUP2G08GX Low-power dual 2-input AND gate Qualification
74AUP2G125 Low-power dual buffer/line driver; 3-state ACT
74AUP2G125GX Low-power dual buffer/line driver; 3-state Development
74AUP2G126 Low-power dual buffer/line driver; 3-state ACT
74AUP2G126GX Low-power dual buffer/line driver; 3-state Development
74AUP2G14 Low-power dual Schmitt trigger inverter ACT
74AUP2G14GX Low-power dual Schmitt trigger inverter Production
74AUP2G34 Low-power dual buffer ACT
74AUP2G34GX Low-power dual buffer Production
74AVC1T45 Dual-supply voltage level translator/transceiver; 3-state ACT
74AVC1T45GX Dual-supply voltage level translator/transceiver; 3-state Production
74AXP1G00 Low-power 2-input NAND gate ACT
74AXP1G00GX Low-power 2-input NAND gate Production
74AXP1G02 Low-power 2-input NOR gate ACT
74AXP1G02GX Low-power 2-input NOR gate Production
74AXP1G04 Low-power inverter ACT
74AXP1G04GX Low-power inverter Production
74AXP1G06 Low-power inverter with open-drain output ACT
74AXP1G06GX Low-power inverter with open-drain output Production
74AXP1G07 Low-power buffer with open-drain output ACT
74AXP1G07GX Low-power buffer with open-drain output Production
74AXP1G08 Low-power 2-input AND gate ACT
74AXP1G08GX Low-power 2-input AND gate Production
74AXP1G09GX Low-power 2-input AND gate with open-drain Production
74AXP1G09 Low-power 2-input AND gate with open-drain ACT
74AXP1G09GX Low-power 2-input AND gate with open-drain Production
74AXP1G125 Low-power buffer/line driver; 3-state ACT
74AXP1G125GX Low-power buffer/line driver; 3-state Production
74AXP1G14 Low-power Schmitt trigger inverter ACT
74AXP1G14GX Low-power Schmitt trigger inverter Production
74AXP1G17 Low-power Schmitt trigger ACT
74AXP1G17GX Low-power Schmitt trigger Production
74AXP1G32 Low-power 2-input OR gate ACT
74AXP1G32GX Low-power 2-input OR gate Production
74AXP1G57 Low-power configurable multiple function gate ACT
74AXP1G57GX Low-power configurable multiple function gate Production
74AXP1G58 Low-power configurable multiple function gate ACT
74AXP1G58GX Low-power configurable multiple function gate Production
74AXP1G86 Low-power 2-input EXCLUSIVE-OR gate ACT
74AXP1G86GX Low-power 2-input EXCLUSIVE-OR gate Production
74AXP1G97 Low-power configurable multiple function gate ACT
74AXP1G97GX Low-power configurable multiple function gate Production
74AXP1T32 Dual supply 2-input OR gate ACT
74AXP1T32GX Dual supply 2-input OR gate Production
74AXP1T34 Dual supply translating buffer ACT
74AXP1T34GX Dual supply translating buffer Production
74AXP1T57 Dual supply configurable multiple function gate ACT
74AXP1T57GX Dual supply configurable multiple function gate Qualification
74AXP2G07 Low-power dual buffer with open-drain output ACT
74AXP2G07GX Low-power dual buffer with open-drain output Production
74AXP2G14 Low-power dual Schmitt trigger inverter ACT
74AXP2G14GX Low-power dual Schmitt trigger inverter Production
74LVC1G00 Single 2-input NAND-gate ACT
74LVC1G00GX Single 2-input NAND-gate Production
74LVC1G02 Single 2-input NOR gate ACT
74LVC1G02GX Single 2-input NOR gate Production
74LVC1G04 Single inverter ACT
74LVC1G04GX Single inverter Production
74LVC1G06 inverter with open-drain output ACT
74LVC1G06GX inverter with open-drain output Production
74LVC1G07 Buffer with open-drain output ACT
74LVC1G07GX Buffer with open-drain output Production
74LVC1G08 Single 2-input AND gate ACT
74LVC1G08GX Single 2-input AND gate Production
74LVC1G11 Single 3-input AND gate ACT
74LVC1G11GX Single 3-input AND gate Production
74LVC1G14 Single Schmitt-trigger inverter ACT
74LVC1G14GX Single Schmitt-trigger inverter Production
74LVC1G17 Single Schmitt trigger buffer ACT
74LVC1G17GX Single Schmitt trigger buffer Production
74LVC1G3157 2-channel analog multiplexer/demultiplexer ACT
74LVC1G3157GX 2-channel analog multiplexer/demultiplexer Production
74LVC1G32 Single 2-input OR gate ACT
74LVC1G32GX Single 2-input OR gate Production
74LVC1G332 Single 3-input OR gate ACT
74LVC1G332GX Single 3-input OR gate Production
74LVC1G34 Single buffer ACT
74LVC1G34GX Single buffer Production
74LVC1G38 2-input NAND gate; open drain ACT
74LVC1G38GX 2-input NAND gate; open drain Production
74LVC1G384 Bilateral switch ACT
74LVC1G384GX Bilateral switch Production
74LVC1G79 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G79GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G80 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G80GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G86 2-input EXCLUSIVE-OR gate ACT
74LVC1G86GX 2-input EXCLUSIVE-OR gate Production
74LVC1G97 Low-power configurable multiple function gate ACT
74LVC1G97GX Low-power configurable multiple function gate Production
74LVC1GU04 Unbuffered inverter ACT
74LVC1GU04GX Unbuffered inverter Production
74LVC2G00 Dual 2-input NAND gate ACT
74LVC2G00GX Dual 2-input NAND gate Development
74LVC2G04 Dual inverter ACT
74LVC2G04GX Dual inverter Production
74LVC2G06 Inverters with open-drain outputs ACT
74LVC2G06GX Inverters with open-drain outputs Production
74LVC2G07 Buffers with open-drain outputs ACT
74LVC2G07GX Buffers with open-drain outputs Production
74LVC2G08 Dual 2-input AND gate ACT
74LVC2G08GX Dual 2-input AND gate Qualification
74LVC2G34 Dual buffer gate ACT
74LVC2G34GX Dual buffer gate Production

Documentation

File name Title Type Date
X2SON6_SOT1255_mk "plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body" Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.