74AHC(T)74

Dual D-type flip-flop with set and reset; positive-edge trigger

The 74AHC74; 74AHCT74 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC74; 74AHCT74 is a dual positive-edge triggered, D-type flip-flop with individual data inputs (D), clock inputs (CP), set inputs (SD) and reset inputs (RD). It also has complementary outputs (Q and Q).

The set and reset are asynchronous active LOW inputs that operate independent of the clock input. Information on the data input is transferred to the Q output on the LOW to HIGH transition of the clock pulse. The data inputs must be stable one set-up time prior to the LOW to HIGH clock transition for predictable operation.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC74: CMOS level
    • For 74AHCT74: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC74BQProduction2.0 - 5.5CMOS+/- 83.7170low-40~12510620.974DHVQFN14
74AHC74DProduction2.0 - 5.5CMOS+/- 83.7170low-40~12510820.166SO14
74AHC74PWProduction2.0 - 5.5CMOS+/- 83.7170low-40~1251417.868TSSOP14
74AHCT74BQProduction4.5 - 5.5TTL+/- 83.3160low-40~12510620.974DHVQFN14
74AHCT74DProduction4.5 - 5.5TTL+/- 83.3160low-40~12510820.166SO14
74AHCT74PWProduction4.5 - 5.5TTL+/- 83.3160low-40~1251417.868TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC74BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHC7474AHC74BQ,115
( 9352 788 07115 )
74AHC74D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC74D74AHC74D,118
( 9352 630 78118 )
Bulk PackActive74AHC74D74AHC74D,112
( 9352 630 78112 )
74AHC74PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC7474AHC74PW,118
( 9352 630 79118 )
Bulk PackActiveAHC7474AHC74PW,112
( 9352 630 79112 )
74AHCT74BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHT7474AHCT74BQ,115
( 9352 788 09115 )
74AHCT74D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT74D74AHCT74D,118
( 9352 630 76118 )
Bulk PackActive74AHCT74D74AHCT74D,112
( 9352 630 76112 )
74AHCT74PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT7474AHCT74PW,118
( 9352 630 77118 )
Bulk PackActiveAHCT7474AHCT74PW,112
( 9352 630 77112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC74BQ74AHC74BQ,11574AHC74BQAlways Pb-free84.96.621.51E811
74AHC74D74AHC74D,11874AHC74Dweek 32, 200484.96.621.51E811
74AHC74D74AHC74D,11274AHC74Dweek 32, 200484.96.621.51E811
74AHC74PW74AHC74PW,11874AHC74PWweek 10, 200584.96.621.51E811
74AHC74PW74AHC74PW,11274AHC74PWweek 10, 200584.96.621.51E811
74AHCT74BQ74AHCT74BQ,11574AHCT74BQAlways Pb-free84.96.621.51E811
74AHCT74D74AHCT74D,11874AHCT74Dweek 32, 200484.96.621.51E811
74AHCT74D74AHCT74D,11274AHCT74Dweek 32, 200484.96.621.51E811
74AHCT74PW74AHCT74PW,11874AHCT74PWweek 10, 200584.96.621.51E811
74AHCT74PW74AHCT74PW,11274AHCT74PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (20)

File nameTitleTypeDate
74AHC_AHCT74Dual D-type flip-flop with set and reset; positive-edge triggerData sheet2017-03-30
AN223Ground and VCC Bounce of High-Speed Integrated CircuitsApplication note2013-03-13
AN212Package lead inductance considerations in high-speed applicationsApplication note2013-03-13
75017511Voltage translation: How to manage mixed-voltage designs with NXP level translatorsBrochure2014-05-19
ahc74ahc74 IBIS modelIBIS model2013-04-07
ahct74ahct74 IBIS modelIBIS model2013-04-07
75017285Logic selection guide 2016Selection guide2015-01-07
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm bodyOutline drawing2017-01-30
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2017-01-30
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2017-01-30

Support

Find answers to your design questions on this page. If available you can find information in our Nexperia Support Community or you can find Nexperia models and Design tools.

Models

File nameTitleTypeDate
ahc74ahc74 IBIS modelIBIS model2013-04-07
ahct74ahct74 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.