Specialty Logic

Filling the requirements of special-purpose applications

Need something a bit special for your design? We might have exactly what you are looking for in our specialty logic range. It includes various functions such as phase locked loops (PLLs), digital comparators, printer interfaces, and more.

Products

Type number Description Status Quick access
74AHC(T)123A Dual retriggerable monostable multivibrator with reset ACT
74AHC123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHC123AD Dual retriggerable monostable multivibrator with reset Production
74AHC123APW Dual retriggerable monostable multivibrator with reset Production
74AHCT123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHCT123AD Dual retriggerable monostable multivibrator with reset Production
74AHCT123APW Dual retriggerable monostable multivibrator with reset Production
74HC(T)123 Dual retriggerable monostable multivibrator with reset ACT
74HC123BQ Dual retriggerable monostable multivibrator with reset Production
74HC123D Dual retriggerable monostable multivibrator with reset Production
74HC123DB Dual retriggerable monostable multivibrator with reset Production
74HC123PW Dual retriggerable monostable multivibrator with reset Production
74HCT123D Dual retriggerable monostable multivibrator with reset Production
74HCT123DB Dual retriggerable monostable multivibrator with reset Production
74HCT123PW Dual retriggerable monostable multivibrator with reset Production
74HC(T)221 Dual non-retriggerable monostable multivibrator with reset ACT
74HCT221D Dual non-retriggerable monostable multivibrator with reset Production
74HC(T)280 9-bit odd/even parity generator/checker ACT
74HC280D 9-bit odd/even parity generator/checker Production
74HCT280D 9-bit odd/even parity generator/checker Production
74HCT280DB 9-bit odd/even parity generator/checker Production
74HC(T)4046A Phase-locked-loop with VCO ACT
74HC4046AD Phase-locked-loop with VCO Production
74HC4046ADB Phase-locked-loop with VCO Production
74HC4046APW Phase-locked-loop with VCO Production
74HCT4046AD Phase-locked-loop with VCO Production
74HCT4046ADB Phase-locked-loop with VCO Production
74HC(T)688 8-bit magnitude comparator ACT
74HC688D 8-bit magnitude comparator Production
74HC688DB 8-bit magnitude comparator Production
74HC688PW 8-bit magnitude comparator Production
74HC(T)85 4-bit magnitude comparator ACT
74HC85D 4-bit magnitude comparator Production
74HC85DB 4-bit magnitude comparator Production
74HC85PW 4-bit magnitude comparator Production
74HCT85D 4-bit magnitude comparator Production
74HCT85DB 4-bit magnitude comparator Production
74HC423 Dual retriggerable monostable multivibrator with reset ACT
74HC423BQ Dual retriggerable monostable multivibrator with reset Production
74HC423D Dual retriggerable monostable multivibrator with reset Production
74HC4538 Dual retriggerable precision monostable multivibrator ACT
74HC4538D Dual retriggerable precision monostable multivibrator Production
74HC4538DB Dual retriggerable precision monostable multivibrator Production
74HC4538PW Dual retriggerable precision monostable multivibrator Production
74HCT4538 Dual retriggerable precision monostable multivibrator ACT
74HCT4538D Dual retriggerable precision monostable multivibrator Production
74HCT4538DB Dual retriggerable precision monostable multivibrator Production
74HCT4538PW Dual retriggerable precision monostable multivibrator Production
74HCT9046A PLL with band gap controlled VCO ACT
74HCT9046AD PLL with band gap controlled VCO Production
74LV123 Dual retriggerable monostable multivibrator with reset ACT
74LV123BQ Dual retriggerable monostable multivibrator with reset Production
74LV123D Dual retriggerable monostable multivibrator with reset Production
74LV123DB Dual retriggerable monostable multivibrator with reset Production
74LV123PW Dual retriggerable monostable multivibrator with reset Production
74LVC1G123 Single retriggerable monostable multivibrator; Schmitt trigger inputs ACT
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GD Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GF Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
HEF4046B Phase-locked loop ACT
HEF4046BT Phase-locked loop Production
HEF4047B Monostable/astable multivibrator ACT
HEF4047BT Monostable/astable multivibrator Production
HEF4528B Dual monostable multivibrator ACT
HEF4528BT Dual monostable multivibrator Production
HEF4538B Dual precision monostable multivibrator ACT
HEF4538BT Dual precision monostable multivibrator Production
PDI1284P11 3.3 V parallel interface transceiver/buffer ACT
PDI1284P11DGG 3.3 V parallel interface transceiver/buffer Production
PDI1284P11DL 3.3 V parallel interface transceiver/buffer Production

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.