Key features and benefits
- N-channel and P-channel versions available
- 2N7002 functionality in DFN0606
- ESD protection of up to 2 kV
- Ultra-small 0.62 x 0.62 mm footprint
- Low height of only 0.37 mm
- Large portfolio in plan
- Standard switch for mobile and portable products
- Level translator
- 0.35 mm pitch
- Leadless ultra small package DFN0606-3
- Ultra-thin package with 0.37 mm height
Space saving package with minimal assembly adjustment
|
Application examples
Level-shifter |
|
Inverter |
Logic NAND gate |
Load switch for low current |
Discharge switch |
YouTube video: DFN0606 MOSFETs
Blog article: DFN0606 MOSFETs
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
2N7002BKM | 60 V N-channel Trench MOSFET | Not for design in | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
2N7002BKM | 60 V N-channel Trench MOSFET | Not for design in | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
BSS84AKMB | 50 V, single P-channel Trench MOSFET | Production | |
NX138AKM | 60 V, N-channel Trench MOSFET | Production | |
NX138BKM | 60 V, N-channel Trench MOSFET | Production | |
NX3008NBKMB | 30 V, single N-channel Trench MOSFET | Not for design in | |
NX5008NBKM | 50 V, N-channel Trench MOSFET | Production | |
NX7002BKM | 60 V, N-channel Trench MOSFET | Production | |
NX7002BKMB | 60 V, N-channel Trench MOSFET | Production | |
PMZ1000UN | N-channel TrenchMOS standard level FET | Not for design in | |
PMZ1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZ130UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZ200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
PMZ320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZ350UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ370UNE | 30 V, N-channel Trench MOSFET | Not for design in | |
PMZ390UN | 30 V, N-channel Trench MOSFET | Not for design in | |
PMZ390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZ600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZ950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ950UPEL | 20 V, P-channel Trench MOSFET | Production | |
PMZB1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB150UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZB200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB290UN | 20 V, single N-channel Trench MOSFET | Not for design in | |
PMZB290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
PMZB320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB350UPE | 20 V, single P-channel Trench MOSFET | Production | |
PMZB390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZB600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZB670UPE | 20 V, single P-channel Trench MOSFET | Not for design in | |
PMZB950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZB950UPEL | 20 V, P-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
nexperia_report_aoi_inspection_dfn_201808 | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
DFN0606_SOT8001_mk | plastic, leadless ultra small package; 3 terminals; body 0.62 x 0.62 x 0.37 mm | Marcom graphics | 2019-07-29 |
nexperia_document_leaflet_DFN0606_LR_2020 | DFN0606 | Leaflet | 2020-04-15 |
nexperia_document_leaflet_DFN0606_CHN_2020 | DFN0606 Chinese Translation | Leaflet | 2020-04-15 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (38)
File name | Title | Type | Date |
---|---|---|---|
2N7002BKM | 60 V, 450 mA N-channel Trench MOSFET | Data sheet | 2017-06-02 |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Data sheet | 2017-06-08 |
BSS84AKMB | 50 V, single P-channel Trench MOSFET | Data sheet | 2020-10-27 |
NX138AKM | 60 V, N-channel Trench MOSFET | Data sheet | 2021-05-12 |
NX138BKM | 60 V, N-channel Trench MOSFET | Data sheet | 2020-09-01 |
NX3008NBKMB | 30 V, single N-channel Trench MOSFET | Data sheet | 2022-11-04 |
NX5008NBKM | 50 V, N-channel Trench MOSFET | Data sheet | 2020-09-01 |
NX7002BKM | 60 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
NX7002BKMB | 60 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZ1000UN | N-channel TrenchMOS standard level FET | Data sheet | 2010-09-22 |
PMZ1200UPE | 30 V, P-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ130UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ200UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ290UNE2 | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ320UPE | 30 V, P-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ350UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZ370UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZ390UN | N-channel TrenchMOS standard level FET | Data sheet | 2007-07-11 |
PMZ390UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ550UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZ600UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZ600UNEL | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-09 |
PMZ950UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZ950UPEL | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-09 |
PMZB1200UPE | 30 V, P-channel Trench MOSFET | Data sheet | 2023-04-17 |
PMZB150UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB200UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB290UN | 20 V, single N-channel Trench MOSFET | Data sheet | 2017-05-09 |
PMZB290UNE2 | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB320UPE | 30 V, P-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB350UPE | 20 V, single P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZB390UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB550UNE | 30 V, N-channel Trench MOSFET | Data sheet | 2017-05-19 |
PMZB600UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZB600UNEL | 20 V, N-channel Trench MOSFET | Data sheet | 2017-05-09 |
PMZB670UPE | 20 V, single P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZB950UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMZB950UPEL | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-09 |