N-channel MOSFETs 25 V - 30 V

Robust performance thanks to advanced technology know-how

Easy-to-use MOSFETs in the 25 V to 30 V range. Perfect for space- and power-critical applications, they offer excellent switching performance and class-leading safe operating area (SOA). Need a different voltage rating? Check out the rest of our huge portfolio for more options.

Parametric search

N-channel MOSFETs 25 V - 30 V
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NX3008NBK 30 V, 400 mA N-channel Trench MOSFET Production
NX3008NBKMB 30 V, single N-channel Trench MOSFET Production
NX3008NBKS 30 V, 350 mA dual N-channel Trench MOSFET Production
NX3008NBKV 30 V, 400 mA dual N-channel Trench MOSFET Production
NX3008NBKW 30 V, 350 mA N-channel Trench MOSFET Production
NX3020NAK 30 V, single N-channel Trench MOSFET Production
NX3020NAKS 30 V, 180 mA dual N-channel Trench MOSFET Production
NX3020NAKV 30 V, 200 mA dual N-channel Trench MOSFET Production
NX3020NAKW 30 V, 180 mA N-channel Trench MOSFET Production
PH2925U N-channel TrenchMOS ultra low level FET Production
PHB66NQ03LT N-channel TrenchMOS logic level FET Production
PHD101NQ03LT N-channel TrenchMOS logic level FET Production
PHD71NQ03LT N-channel TrenchMOS logic level FET Production
PHD97NQ03LT N-channel TrenchMOS logic level FET Production
PHK12NQ03LT N-channel TrenchMOS logic level FET Production
PHK13N03LT N-channel TrenchMOS logic level FET Production
PHK18NQ03LT N-channel TrenchMOS logic level FET Production
PHK31NQ03LT N-channel TrenchMOS logic level FET Production
PHKD13N03LT Dual N-channel TrenchMOS logic level FET Production
PHN203 Dual N-channel TrenchMOS logic level FET Production
PHN210T Dual N-channel TrenchMOS intermediate level FET Production
PHP36N03LT N-channel TrenchMOS logic level FET Production
PMDPB56XNEA 30 V, dual N-channel Trench MOSFET Production
PMDPB95XNE2 30 V, dual N-channel Trench MOSFET Production
PMDXB550UNE 30 V, dual N-channel Trench MOSFET Production
PMF250XNE 30V N-channel Trench MOSFET Production
PMF250XNEA 30 V, N-channel Trench MOSFET Production
PMF63UNEA 20 V, N-channel Trench MOSFET Production
PMGD175XNE 30 V, Dual N-channel Trench MOSFET Production
PMGD175XNEA 30 V, Dual N-channel Trench MOSFET Production
PMN30UN 30 V, N-channel Trench MOSFET Production
PMN40ENE 30 V, N-channel Trench MOSFET Production
PMPB100XPEA 20 V, P-channel Trench MOSFET Production
PMPB11EN 30 V N-channel Trench MOSFET Production
PMPB13XNE 30 V, single N-channel Trench MOSFET Production
PMPB20EN 30 V N-channel Trench MOSFET Production
PMPB25ENEA Qualification
PMPB29XNE 30 V, single N-channel Trench MOSFET Production
PMPB33XN 30 V single N-channel Trench MOSFET Production
PMPB50ENEA 30 V, N-channel Trench MOSFET Qualification
PMPB55XNEA 30 V, N-channel Trench MOSFET Production
PMV20EN 30 V, N-channel Trench MOSFET Production
PMV20XNE 30 V, N-channel Trench MOSFET Production
PMV37EN2 30 V, N-channel Trench MOSFET Production
PMV40UN2 30 V, N-channel Trench MOSFET Production
PMV42ENE 30 V, N-channel Trench MOSFET Production
PMV45EN2 30 V, N-channel Trench MOSFET Production
PMV65UNEA 20 V, N-channel Trench MOSFET Production
PMV90ENE 30 V, N-channel Trench MOSFET Production
PMXB56EN 30 V, N-channel Trench MOSFET Production
PMXB65ENE 30 V, N-channel Trench MOSFET Production
PMZ200UNE 30 V, N-channel Trench MOSFET Production
PMZ370UNE 30 V, N-channel Trench MOSFET Production
PMZ390UNE 30 V, N-channel Trench MOSFET Production
PMZ550UNE 30 V, N-channel Trench MOSFET Production
PMZB200UNE 30 V, N-channel Trench MOSFET Production
PMZB370UNE 30 V, single N-channel Trench MOSFET Production
PMZB390UNE 30 V, N-channel Trench MOSFET Production
PMZB550UNE 30 V, N-channel Trench MOSFET Production
PSMN005-30K N-channel TrenchMOS SiliconMAX logic level FET Production
PSMN011-30YLC N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN013-30MLC N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN013-30YLC N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN017-30BL N-channel 30 V 17 mΩ logic level MOSFET in D2PAK Production
PSMN017-30EL N-channel 30 V 17 mΩ logic level MOSFET in I2PAK Production
PSMN017-30PL N-channel 30 V 17 mΩ logic level MOSFET in TO220 Production
PSMN020-30MLC N-channel 30 V 18.1 mΩ logic level MOSFET in LFPAK33 using TrenchMOS Technology Production
PSMN022-30BL N-channel 30 V 22.6 mΩ logic level MOSFET in D2PAK Production
PSMN022-30PL N-channel 30 V 22 mΩ logic level MOSFET Production
PSMN0R7-25YLD N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN0R9-25YLC N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN0R9-25YLD N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-25YLD N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-30YLC N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R0-30YLD N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R1-25YLC N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R1-30EL N-channel 30 V 1.3 mΩ logic level MOSFET in I2PAK Production
PSMN1R1-30PL N-channel 30 V 1.3 mΩ logic level MOSFET in TO-220 Production
PSMN1R2-25YL N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK Production
PSMN1R2-25YLC N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R2-25YLD N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R2-30YLC N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R2-30YLD N-channel 30 V, 1.2 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R3-30YL N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK Production
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R5-25YL N-channel TrenchMOS logic level FET Production
PSMN1R5-30BLE N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK Production
PSMN1R5-30YL N-channel 30 V 1.5 mΩ logic level MOSFET in LFPAK Production
PSMN1R5-30YLC N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R6-30BL N-channel 30 V 1.9 mΩ logic level MOSFET in D2PAK Production
PSMN1R6-30PL N-channel 30 V 1.7 mΩ logic level MOSFET Production
PSMN1R7-25YLD N-channel 25 V, 1.75 mΩ, 170 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R7-30YL N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK Production
PSMN1R8-30BL N-channel 30 V, 1.8 mΩ logic level MOSFET in D2PAK Production
PSMN1R8-30PL N-channel 30 V, 1.8 mΩ logic level MOSFET in TO-220 Production
PSMN2R0-25MLD N-channel 25 V, 2.1 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN2R0-25YLD N-channel 25 V, 2.09 mΩ, 140 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R0-30BL N-channel 30 V 2.1 mΩ logic level MOSFET in D2PAK Production
PSMN2R0-30PL N-channel 30 V 2.1 mΩ logic level MOSFET Production
PSMN2R0-30YL N-channel 30 V 2 mΩ logic level MOSFET in LFPAK Production
PSMN2R0-30YLD N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R0-30YLE N-channel 30 V 2 mΩ logic level MOSFET in LFPAK Production
PSMN2R2-25YLC N-channel 25 V 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R2-30YLC N-channel 30 V 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R4-30MLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R5-30YL N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK Production
PSMN2R6-30YLC N-channel 30 V 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R7-30BL N-channel 30 V 3.0 mΩ logic level MOSFET in D2PAK Production
PSMN2R7-30PL N-channel 30 V 2.7 mΩ logic level MOSFET in TO-220 Production
PSMN2R8-25MLC N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN2R9-25YLC N-channel 25 V 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R9-30MLC N-channel 30 V 2.95 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN3R0-30MLC N-channel 30 V 3.15mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN3R0-30YL N-channel 30 V 3 mΩ logic level MOSFET in LFPAK Production
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN3R2-30YLC N-channel 30 V 3.5mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN3R4-30BL N-channel 30 V 3.3 mΩ logic level MOSFET in D2PAK Production
PSMN3R4-30BLE N-channel 30 V 3.4 mΩ logic level MOSFET in D2PAK Production
PSMN3R4-30PL N-channel 30 V 3.4 mΩ logic level MOSFET Production
PSMN3R5-25MLD N-channel 25 V, 3.72 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN3R5-30YL N-channel 30 V 3.5 mΩ logic level MOSFET in LFPAK Production
PSMN3R9-25MLC N-channel 25 V 4.15 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN4R0-25YLC N-channel 25 V 4.5 mΩ logic level MOSFET in LFPAK Production
PSMN4R0-30YL N-channel 30 V 4 mΩ logic level MOSFET in LFPAK Production
PSMN4R0-30YLD N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN4R1-30YLC N-channel 30 V 4.35mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN4R2-30MLD N-channel 30 V, 4.2 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN4R3-30BL N-channel 30 V 4.1 mΩ logic level MOSFET in D2PAK Production
PSMN4R3-30PL N-channel 30 V 4.3 mΩ logic level MOSFET Production
PSMN4R4-30MLC N-channel 30 V 4.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN4R5-30YLC N-channel 30 V 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN5R0-30YL N-channel 30 V 5 mΩ logic level MOSFET in LFPAK Production
PSMN5R3-25MLD N-channel 25 V, 5.3 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN5R4-25YLD N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R0-25YLB N-channel 25 V 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN6R0-25YLD N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R0-30YL N-channel 30 V 6 mΩ logic level MOSFET in LFPAK Production
PSMN6R0-30YLB N-channel 30 V 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN6R0-30YLD N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R1-25MLD N-channel 25 V, 6.8 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN6R1-30YLD N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R5-25YLC N-channel 25 V 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN7R0-30MLC N-channel 30 V 7 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN7R0-30YL N-channel 30 V 7 mΩ logic level MOSFET in LFPAK Production
PSMN7R0-30YLC N-channel 30 V 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN7R5-30MLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology Production
PSMN7R5-30YLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN9R0-25MLC N-channel 25 V 8.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMN9R1-30YL N-channel 9.1 mΩ 30 V TrenchMOS logic level FET in LFPAK Production
PSMN9R5-30YLC N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN9R8-30MLC N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology Production
PSMNR90-30BL N-channel 30 V 1.0 mΩ logic level MOSFET in D2PAK Production

Application note (2)

File name Title Type Date
AN10721 Logic level VGS ratings for NXP power MOSFETs Application note 2008-07-17
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-03-31

Brochure (2)

File name Title Type Date
939775017444 Discretes for portable devices and mobile handsets Brochure 2013-09-03
75017703 Small-signal discretes for automotive Brochure 2016-01-11

Leaflet (6)

File name Title Type Date
75015983 More power to play for multi-cell battery packs; 30 V P-channel MOSFETs for notebook charging and battery packs Leaflet 2007-02-28
75016591 A new dimension in power; 20 V, 30 V and 60 V N-channel MOSFETs in SOT323 and SOT363 Leaflet 2008-06-30
75016258 The World’s smallest MOSFET; NXP power MOSFETs in SOT883 Leaflet 2008-01-31
75016590 A new dimension in power; 20 V, 30 V and 60 V N-channel MOSFETs in SOT416 (SC-75) Leaflet 2008-06-30
75016655 High performance MOSFETs for DC-DC converters, OR-ing and load switching; Ten new high performance MOSFETs for power management Leaflet 2009-01-31
75017688 LFPAK56D; The ultimate dual MOSFET Leaflet 2015-10-25

Line card (2)

File name Title Type Date
75017288 Broad small-signal MOSFET portfolio to suit a wide range of applications Line card 2012-08-22
75017313 Advanced cross reference list DFN* MOSFETs Line card 2012-06-18

Marcom graphics (1)

File name Title Type Date
DFN56AD_SOT1254_mk plastic, thermal enhanced small outline package (DFN56 AD); 8 Leads; 1.27 mm pitch; 6 mm x 5 mm x 0.9 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
75017631 Discretes Semiconductors Selection Guide 2016 Selection guide 2016-02-16

Technical note (1)

File name Title Type Date
TN00008 Power MOSFET frequently asked questions and answers Technical note 2016-10-31

User manual (4)

File name Title Type Date
UM10178 25 Amp LFPAK demonstration board User manual 2011-02-17
UM10177 8 A PoL converter using SOT23 MOSFETs User manual 2007-12-23
UM10155 Discrete Class D High Power Audio Amplifier User manual 2006-09-05
nexperia-engineers-handbook The Power MOSFET Application Handbook User manual 2017-04-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.