N/P-channel dual MOSFETs

Efficient performance, efficient design

With N- and P-channel MOSFETs combined in one convenient package, these complementary MOSFET devices offer you lots of flexibility in space-critical systems. Our range covers several voltage and current ratings, satisfying the requirements of a variety of applications.

Parametric search

N/P-channel dual MOSFETs
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NX1029X 60 / 50 V, 330 / 170 mA N/P-channel Trench MOSFET Production
NX3008CBKS 30 / 30 V, 350 / 200 mA N/P-channel Trench MOSFET Production
NX3008CBKV 30 / 30 V, 400 / 220 mA N/P-channel Trench MOSFET Production
PHC21025 Complementary intermediate level FET Production
PHC2300 Complementary enhancement mode MOS transistors Production
PMCPB5530X 20 V, complementary Trench MOSFET Production
PMCXB1000UE 30 V, complementary N/P-channel Trench MOSFET Production
PMCXB900UE 20 V, complementary N/P-channel Trench MOSFET Production
PMCXB900UEL 20 V, complementary N/P-channel Trench MOSFET Production
PMDT290UCE 20 / 20 V, 800 / 550 mA N/P-channel Trench MOSFET Production
PMGD290UCEA 20 / 20 V, 725 / 500 mA N/P-channel Trench MOSFET Production

Application note (1)

File name Title Type Date
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-03-31

Marcom graphics (1)

File name Title Type Date
DFN1010B-6_SOT1216_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body Marcom graphics 2017-01-28

User manual (1)

File name Title Type Date
nexperia-engineers-handbook The Power MOSFET Application Handbook User manual 2017-04-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.