16 results shown.
| Typenumber | Package | Category |
|---|---|---|
| BLF147 | SOT121B | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF244 | SOT123A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF245 | SOT123A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF245B | SOT279A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF246 | SOT121B | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF246B | SOT161A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF248 | SOT262A1 | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF278 | SOT262A1 | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF278/01 | SOT262A1 | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF346 | SOT119A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF368 | SOT262A1 | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF369 | SOT800-2 | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF571 | SOT467C | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF573S | SOT502B | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLF578 | SOT539A | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |
| BLW96/01 | SOT121B | 0 - 1000 MHz (HF / VHF / ISM) high voltage LDMOS |