Nexperia combines EMI and ESD protection for USB 3.1 Type C, HDMI 2.0 and MIPI M-PHY systems in single package with tiny footprint

×

Nexperia combines EMI and ESD protection for USB 3.1 Type C, HDMI 2.0 and MIPI M-PHY systems in single package with tiny footprint

March 14, 2017

Nijmegen, The Netherlands -- Most efficient, effective and flexible solution

Nexperia, the former Standard Products division of NXP, announced today three new series of common mode EMI filters with integrated ESD protection: PCMFxUSB3S, PCMFxHDMI2S and PESDxUSB3S. These new products provide support for USB 3.1 Type C, HDMI 2.0 and MIPI M-PHY interfaces. Using the same footprint, Nexperia’s industry-leading TrEOS ESD protection diodes are offered in the same package. System engineers will benefit from having a single device instead of two (common mode filter plus TrEOS ESD protection component) saving PCB space and improving reliability. Design flexibility is also greatly improved. With both solutions available in the same package, designers can determine at a late stage whether they need to include EMI filtering at all without being concerned about PCB layout spins. Also, the same board layout will be suitable for all markets, whether filtering is required or not. What’s more, the new integrated common mode filters feature an extremely wide differential passband of more than 6 GHz.

Nexperia’s TrEOS ESD protection technology delivers a winning combination of extremely low capacitance to maintain excellent signal integrity, low clamping voltage/dynamic resistance to protect the system chip, and high ESD and surge ruggedness. All of this is achieved without compromising a single one of these parameters by using active silicon-controlled rectification. The result is an extremely fast turn-on time of about 0.5 ns that enables devices to withstand up to 20 kV contact discharge. This exceeds level 4 of the IEC 61000-4-2 standard.

Stefan Seider, product manager at Nexperia, comments, “Portable devices such as smartphones are getting smaller, requiring transmission standards such as Wi-Fi, Bluetooth and LTE together with USB3.1 data frequencies. Our combinational PCMF filters are a highly efficient solution as they are the only devices available on the market to offer both ESD protection and EMI filtering in a single package with the same footprint as ESD-only protection diodes, both for USB 3.1 data rates. Therefore, Nexperia offers the best RF performance, common mode rejection at the critical frequencies and ESD clamping, and designers can change between common mode filters with ESD and ESD-protection-only without changing the footprint.”

The newest high-performance transceiver ICs increasingly require an additional inductance in line to achieve 15 kV IEC61000-4-2 system-level contact ESD discharge robustness. The newest high-performance transceiver ICs increasingly require an additional inductance in line to achieve 15 kV IEC61000-4-2 system-level contact ESD discharge robustness. Nexperia’s PCMF-series provides this protecting inductance against common-mode or single-ended noise, such as ESD or surge pulses, without disturbing the differential USB3.1 or HDMI2.0 signal.

Nexperia’s PCMF combinational EMI and ESD filters are available now; visit www.nexperia.com/protection.

About Nexperia

Nexperia, the former Standard Products division of NXP, is a dedicated global leader in Discretes, Logic and MOSFETs devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: 85 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.

With over 50 years history supplying to the world’s biggest companies, Nexperia has 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO9001, ISO/TS16949, ISO14001, and OHSAS18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Agency: BWW Communications

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com