×

High-voltage traction inverter

With both battery electric vehicles (BEV) or plug-in hybrid electric vehicles (PHEV), transferring the stored energy from the high-voltage (400 / 800 V) battery to the electric motors used to drive the wheels is the job of the high-voltage traction inverter. Traction inverters currently come in all shapes and sizes, ranging from 50 kW up to more than 500 kW with currents of several hundred amps. So safe and efficient DC to AC conversion is critical. In addition a small efficient traction inverter using GaN FETs can help eliminate the high-frequency whine associated with many battery powered vehicles.

Block diagram

Highlighted components are Nexperia focus products

Design considerations

  • Dual electric motor architecture is more economical than one electric motor and a mechanical differential
  • In premium BEVs trend is to have separate inverters – one for each axle or one for each electric motor
  • To maximise range, inverters need to be extremely efficient yet at the same time be as small as possible, often with multiple dies per switch (4 – 8) and multiple switches per inverter cell
  • Using GaN FETs eliminates the need for a separate body diode in the inverter switches.

MOSFET and GaN FET Handbook

Drawing on over 20 years’ of experience, the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide brings together a comprehensive set of learning and reference materials relating to the use of MOSFETs and GaN FETs in real world systems.

Download your copy today 

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support