Hot swap for communications infrastructure

Our telecommunications infrastructure runs 24/7 and much of it uses 48 V rack-based systems that are permanently live. So the boards and components that drive these systems must be able to be ‘hot-swapped’ to allow for upgrades and maintenance without ever needing to power down the equipment.

Block diagram

Design considerations

  • When a board is plugged into a live system, it is important the in-rush current is carefully controlled to protect the components on the board and ensure other parts of the system do not experience any power disruption.
  • MOSFETs with a strong linear mode performance and wide safe operating area (SOA) are required to manage this current effectively and reliably
  • Once the replacement board is safely installed, the MOSFET is turned fully ON. In this mode of operation, a low RDS(on) value is of primary importance, helping to keep temperatures down and system efficiency at a maximum

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support