Electric bicycles (E-Bikes) have an integrated electric motor and rechargeable battery, making it an eco-friendly, zero-emission vehicle. They need lightweight systems to reduce weight for handling comfort and improved electrical efficiency. Power components play a key role in this. By increasing the efficiency of the electronics, an E-Bike can travel further for the same weight of battery or the same distance with a smaller battery pack. Slim and space optimized designs with high power density are essential to support state-of-the-art concepts.

Block diagram

Design considerations

  • Require a high battery capacity and an efficient motor often housed in space constraint positions
  • Typically use a Brushless DC motor built into the wheel hub and often rated under 750 W
  • LFPAK56 power MOSFETs have best-in-class power density and current rating, and low heat and high efficiency.
  • LED and Gate drivers provide low cost custom solutions driven by component reduction demand
  • ESD protection for interfaces to avoid field failure


Automotive relay replacement - Reliability meets space savings

A relay is often perceived as the ideal device with perfect input/output isolation. Unfortunately, this is not the case. MOSFETs are rapidly becoming the option of choice offer reliability and space savings. 

Discover more....

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support