Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Single Type-C PD charger evaluation board(NEX80605/NEX81812/NEX52041)

This evaluation board is a GaN HEMT based high power density USB PD charger designed with Nexperia turn-key solution NEX80605 + NEX81812+ NEX52041. NEX80605 is a wide Vcc range high frequency Quasi resonant flyback controller, NEX81812 is an adaptive synchronous rectifier controller, while NEX52041 is a USB Type-C and PD controller. Besides, Nexperia power devices are also used in this EVM, including 650V GaN HEMT, 100V SR MOSFET and 30V MOSFET.

The evaluation board output is a Type-C port, it supports QC2.0, QC3.0, PD3.1 SPR with PPS. A decoy is used to change the output voltages.

Key features & benefits

The following features are available on this EVB:

  • Input voltage range: 90VAC to 264VAC
  • Output voltage range: PD: 5V/3A; 9V/3A; 12V/3A; 15V/3A and 20V/3.25A/ PPS: 3.3V~11V/3A  65Wmax
  • Efficiency up to 93.83% at full load @230VAC
  • Ripple and noise less than 100mV at full range
  • Standby loss less than 50mW @230VAC
  • Conducted emission>6dB margin 
  • Power densidy reach to 31.9W/in3

Products on the board (5)

Type number Description Status Quick access
NEX80605DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) Production
NEX81812DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX5204100BV USB Type-C️ and Power Delivery controller Production
GAN190-650EBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package Production
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package Production

Products on the board (5)

Type number Description Status Quick access
NEX80605DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) Production
NEX81812DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX5204100BV USB Type-C️ and Power Delivery controller Production
GAN190-650EBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package Production
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package Production

Documentation (1)

File name Title Type Date
UM90047 Single Type-C PD charger evaluation board User manual 2026-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.